(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Overall Length 229 mm Hex T-Handle Single Item / Sold Separately (Inch Sizes) (9HT1/4)

Overall Length 229 mm Hex T-Handle Single Item / Sold Separately (Inch Sizes) (9HT1/4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9HT1/4
9HT1/8
9HT3/8
9HT3/16
9HT3/32
9HT5/16
9HT5/32
9HT7/32
9HT7/64
9HT9/64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 1/4 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 1/8 79 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/8 129 194

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/16 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/32 79 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5/16 129 194

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5/32 79 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 7/32 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 7/64 79 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 9/64 79 214

Basic Specifications

Product Description

Total length of welded handle and blade 229 mm hex T-handle wrench (single item).
[Features]
· Standard: inch.
· Total length 9 inches (229 mm).
· The iron handle and shaft blade are welded together, so torque is firmly applied without slipping.
· The original handle shape with both ends curved downward is made to ergonomically fit the hand.
· Through the fly wheel effect which uses the weight of the iron handle, it is possible to turn screws with the minimum necessary force.
[Applications]
· Optimal for tighteningand loosening of hex socket head bolts.

Part Number
9HT1/4
9HT1/8
9HT3/8
9HT3/16
9HT3/32
9HT5/16
9HT5/32
9HT7/32
9HT7/64
9HT9/64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 1/4 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 1/8 79 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/8 129 194

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/16 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3/32 79 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5/16 129 194

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5/32 79 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 7/32 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 7/64 79 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 9/64 79 214

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1