Hex L-Wrench Long HLL Series (Inch Sizes)

Brand :
BONDHUS

Caution

    Product Description

    Long HLL series hex L-wrench which uses our original steel material, "Protanium Alloy Steel."
    [Features]
    · Standard: inch.
    · As it is designed such that the gap between the wrench and bolt is 0.0127 mm, slipping is very rare and it can be used for a long time.
    · Our original steel material formulated for hex wrenches, "Protanium Alloy Steel," is 20% stronger than typical steel.
    · The surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
    [Applications]
    · For tightening and loosening of hex socket head bolts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat