Ballpoint L-Wrench Long (Inch Sizes)

Brand :
BONDHUS

Caution

    Product Description

    Ballpoint L-wrench long that can turn bolts even at a 25 degree angle (inch sizes).
    [Features]
    · Standard: inch.
    · Chrome plating finish.
    · Designed such that the gap between the wrench and bolt is 0.0127 mm, making slipping very rare and allowing for long use.
    · Our original steel material specially formulated for hex wrenches, "Protanium Alloy Steel," is 20% stronger than typical steel
    [Applications]
    · Optimal for tightening and loosening of hex socket head bolts.