Single-Action Joint Adapter TRD-JA

Caution
Product Description
[Features]
· Makes it easy to equip various hex shaft tip tools without having to remove the bit, improving efficiency.
· Single-action lock type for easy attachment/detachment.
· Allows for pilot hole drills to be attached/detached in a single action, even with a Phillips screwdriver bit equipped.
[Applications]
· Compatible with hex shaft (6.35 mm) type drills.
· Pilot hole drill / woodworking drill / ironworking drill / concrete drill.