Mini Container, NEU150

Caution
Product Description
[Features]
·It is a mini container that is convenient for organizing small accessories.
·The lid can be fastened with the buckles.
·It is a clear type that makes it easy to check the contents.
·NEU100 and NEU150 can be stacked on top of each other.
·Compact container with buckles
[Product Specifications]
·Size (mm) / outer dimension 337 × 243 × 188
·Size (mm) / inner dimension 258 × 190 × 167
·Capacity: 9 L
·Material: PP
·Color: clear (buckle: black)