Cellulose Mixed Ester Membrane Filter, A500A047 A

Brand :
KENIS
Caution
- ●* It can be sterilized several times with an autoclave and ethylene oxide gas (EOG).
Product Description
[Features]
·Suitable for gravimetric analysis and microbial testing. It is stable up to 130°C and is also compatible with autoclaves (125°C).
[Product Specifications]
·Pore diameter 5.00 µm
·Diameter ø47 mm
·Color White
·Surface Plain
·Sterilization Unsterilized
·Application For general filtration
·Quantity 100 pcs.