1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Viewer Pro HR-2

Light Box

LED Viewer Pro HR-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a power-saving design that uses LEDs as the light source, and it also has an ECO mode switching function to further save power.
[Product Specifications]
·Light source: white LED (color temperature: 4,740 to 5,310 K)
·Average luminance: 1,500 ±300 cd/m^2
·Power supply: AC adapter (included)
·Size: 366 × 296 × 17 mm

Part Number
3-166-546
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

Light Box 1 Piece(s) Quote

Loading...

  1. 1