1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Push-Pull Spring Scale (Tension Gauge) 30 N

FORCE GAUGE

Push-Pull Spring Scale (Tension Gauge) 30 N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,155.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A tension gauge that can measure pushing force, pulling force, leaf springs, etc.
[Product Specifications]
·Weighing capacity 3,000 cN
·Minimum scale 50 cN
·Accuracy ±1 scale

Part Number
3-105-342
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,155.00

FORCE GAUGE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-105-342 in the Push-Pull Spring Scale (Tension Gauge) 30 N series.