1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Rainbow Pin Punch Set, Army Knife

HAND TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,664.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A professional pin punch set with perfect dimensional accuracy for exceptionally long tool life, contained in a handy plastic holder. The regularity in precision, hardness and toughness are an advantage for all industrial, commercial and private applications. In case of overloading, the pin punches deform elastically and plastically and do not suddenly break off (no danger of an accident), guaranteeing safe work with the tools.

[Features]
· Tip diameters: 2–3–4–5–6–8 mm
· The tool set is used for safe drift punching of rivets, pins, bolts or connecting elements
· Handles are chrome-plated and powder-coated, attractively color-coded according to size for quick access to the right tool and ease of use
· Cylindrical pin has outstanding hardness and toughness and is extremely hard-wearing
· Tempered drive head prevents splinters according to applicable standards
· Octagonal shape of the handles helps to avoid rolling for safe handling
· Made from specially alloyed steel with precise heat treatment, providing exceptional elasticity coupled with high grade hardening
· The tools set has individual laser-marked serial numbers and comes with an unlimited lifetime guarantee

 
Part Number
755BLRBCNJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,664.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Manual punch Material (Tip) Other JAN Code 7610733267965
Set Contents Parallel Pin Punch: Octagonal Barrel (755-2GR / 3YG / 4YE / 5OR / 6RE / 8BL) Accessory Holder, Mount Material Details PB Unique Special Spring Steel

Please check the type/dimensions/specifications of the part 755BLRBCNJ in the Parallel Rainbow Pin Punch Set, Army Knife series.