(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stubby Tire Valve Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8197V-10

  • Tip standards
    Other
  • Shaft length L (mm)
    15
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft diameter (φ)(mm)
    4.5
  • Overall Length(mm)
    60
  • JAN Code
    7610733264667
  • Weight(g)
    27
  • Specifications
    For installing and removing tire valve cores
Part Number
8197V-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 627.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10

Basic Specifications

  • Tip standards
    Other
  • Shaft length L (mm)
    15
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft diameter (φ)(mm)
    4.5
  • Overall Length(mm)
    60
  • JAN Code
    7610733264667
  • Weight(g)
    27
  • Specifications
    For installing and removing tire valve cores

Specifications of 8197V-10

  • Tip standards
    Other
  • Shaft length L (mm)
    15
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft diameter (φ)(mm)
    4.5
  • Overall Length(mm)
    60
  • JAN Code
    7610733264667
  • Weight(g)
    27
  • Specifications
    For installing and removing tire valve cores
Part Number
8197V-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 627.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1