1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Pin Punch (730-3CN)

PBS HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 730-2CN
  • 750-2CN
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An octagonal parallel pin punch made of PB unique special spring steel that offers high strength and longevity to users.
· Easy to grasp and rust-resistant.
· For removing pins, aligning holes in objects (metal plates) or hold perforated plates in position while drilling or tapping.

Part Number
730-3CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Barrel Size
(mm)
JAN Code Accessory Mass
(g)

฿ 316.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 10125ø107610733241231-62

Loading...

  1. 1

Basic Information

Product Type Manual punch Material (Tip) Other Tip Hardness HRC 58
Hardness of Striking Part HRC 45-48 Detailed Type Octagonal Barrel Type Material Details PB Unique Special Spring Steel

Please check the type/dimensions/specifications of the part 730-3CN in the Parallel Pin Punch series.

Products with similar specification

Part Number
730-2CN
730-4CN
750-2CN
750-3CN
750-4CN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOverall Length
(mm)
Barrel Size
(mm)
JAN Code Accessory Mass
(g)

฿ 270.00

1 Piece(s) 4 Day(s) 10110ø87610733241224-35

฿ 427.00

1 Piece(s) 4 Day(s) 10140ø127610733241248-104

฿ 275.00

1 Piece(s) 4 Day(s) 10115ø87610733241255Mount40

฿ 285.00

1 Piece(s) 4 Day(s) 10125ø87610733241262Mount42

฿ 389.00

1 Piece(s) 4 Day(s) 10150ø107610733241279-62