1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Punch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 258.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is easy to grip due to nickel-chrome plating on the surface and has excellent rust resistance.
Comes with a mount.

Part Number
710-1CN
710-2CN
710-3CN
710-4CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip Diameter
(mm)
Overall Length
(mm)
Barrel Size
(mm)
JAN Code Mass
(g)

฿ 258.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 103.0 (Maximum)100ø8761073324118734

฿ 553.03

PBS HAND TOOL 1 Piece(s) 45 Day(s) 103.6 (Maximum)120ø10761073324119463

฿ 402.00

PBS HAND TOOL 1 Piece(s) Same day 104.0 (Maximum)120ø12761073324120089

฿ 965.00

HAND TOOL 1 Piece(s) 5 Day(s) 104.5 (Maximum)140ø147610733241217137

Loading...

  1. 1

Basic Information

Product Type Manual punch Material (Tip) Other Tip Hardness HRC 58
Hardness of Striking Part HRC 45-48 Detailed Type Octagonal Barrel Type Accessory Mount
Material Details PB Unique Special Spring Steel