Interchangeable Screwdriver Blades

Caution
Product Description
Interchange, Screwdriver Blade
[Features]・For slotted, Phillips and for Pentalobe-screws
・Precise, true-to-size tips, optimal fit in the screw heads
・special alloy based on spring steel, exceptional elasticity coupled with with high hardness
[Specifications]
Used in combination with the 169 series interchangeable screwdrivers.
Special alloy based on spring steel, exceptional elasticity coupled with with high hardness laser-marked serial number.
[Specification]
Overall length(mm): 70
weight(g): 4