(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8453-V01CN |
8453R-30V01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | JAN Code | Weight (g) |
---|---|---|---|---|---|---|---|---|
฿ 2,054.38 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 10 | 7610733267644 | 75 | ||
฿ 3,565.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 10 | 7610733267743 | 160 |
A hexagonal set of interchangeable StarBee drivers that are convenient for handling.
[Features]
·Various sizes can be handled by simply replacing the bit.
·The bit can be stored inside the handle.
[Applications]
·Ideal for screw tightening and adjustment in many work scenes.
Part Number |
---|
8453-V01CN |
8453R-30V01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | JAN Code | Weight (g) |
---|---|---|---|---|---|---|---|---|
฿ 2,054.38 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 10 | 7610733267644 | 75 | ||
฿ 3,565.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 10 | 7610733267743 | 160 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?