(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insider Mini (169.V01 CN)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
169.V01 CN
169.V02 CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS JAN Code Set content and accessories

฿ 1,099.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10 7610733266357 Interchangeable screwdriver Mini (52CPH000-70/00-70 0-70)

฿ 1,099.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10 7610733266364 Interchangeable screwdriver Mini (52CPH000-70/00-70, PN: 0.8‑1.2‑70)

Basic Specifications

  • Tip standards
    Combination
  • Shaft length L (mm)
    40
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    Available
  • Overall Length(mm)
    155
  • Weight(g)
    23
  • Specifications
    Provides the same functions as 6 screwdrivers
Part Number
169.V01 CN
169.V02 CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS JAN Code Set content and accessories

฿ 1,099.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10 7610733266357 Interchangeable screwdriver Mini (52CPH000-70/00-70 0-70)

฿ 1,099.00

HAND TOOLS 10 Piece(s) 92 Day(s) 10 7610733266364 Interchangeable screwdriver Mini (52CPH000-70/00-70, PN: 0.8‑1.2‑70)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1