Maintenance Hand Tool Set

Brand :
KNIPEX

Caution

    Product Description

    A flexible, resiliently designed tool case equipped with 52 brand quality tools, some VDE tested according to DIN EN 60900, for extensive plumbing and installation work.

    [Features]
    · Max. payload: 20 kg
    · Volume: 27 liters
    · Flexible options due to the individual partitioning of the inserts in the 60 mm deep base tray and its cover plate with six large tool compartments
    · Tough ratchet hinges hold the lid open where necessary despite the deadweight of the tools
    · Sturdy, ergonomic carrying handle, snaps into place at a 90° angle
    · Removable tool board with 15 tool pockets on the base side and six tool pockets as well as a clamp compartment (400 mm wide) on the cover side, held by a push button
    · Two lockable steel flip locks protect the case contents from theft
    · With circumferential double aluminum frame
    · Heavy duty ABS material, black
    · Cover and tool boards made from dirt-repellent polypropylene twin-wall sheets

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat