(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maintenance Hand Tool Set In L-BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 002119LBS

  • Set Content(Points)
    52
  • Applicable Standard
    European Standard EN60900
  • Mass(kg/set)
    9.4
  • Set Contents / Accessories
    Control Cabinet Key (001101), Insulate Long Nose Pliers (2616-200), Insulated Strong Angled Nippers (7406-180), Plier Wrench (8603-250), Cobra Water Pump Pliers (8701-250), Cobra XL Water Pump Pliers (8701-400), (-) Insulated Screwdriver (9820-3.5), (-) Insulated Screwdriver (9820-5.5), Insulated Hexalobe Screwdriver T15 (9826-15), Insulated Hexalobe Screwdriver T20 (9826-20), Insulated Hexalobe Screwdriver T25 (9826-25), (+) Insulated Screwdriver (9824-01), (+) Insulated Screwdriver (9824-02), Heyco Co. Express Key M10; 17 × 19 mm (90958), Heyco Co. Cutter Knife 18 mm (16640003), Picard Co. 300 g Hammer (101-0300), Picard Co. Ruler 2 m (71510-000), Rennsteig Co. Chisel 250 mm (340 250 1), Rennsteig Co. Electrician's Chisel 250 × 10 mm (361 252 1), Stabila Co. Level 300 mm (02281), Wera Co. Inspection Screwdriver (005655), Wera Co. Cyclops Ratchet “Metal” Set; 28 parts (004018), Wera Co. Wrench 10 × 13 mm (003760), Wera Co. Hex Wrench Set 1.5-10 mm (022086), Zenten Co. Pipe Cutter 3-35mm/1/8-1.1/2” (6135-0)
  • Case Details
    Exterior size (mm): 442 × 357 × 151, interior size (mm): 375 × 311 × 107
  • JAN Code
    4003773081630
  • Features
    Maximum load (kg): 25
Part Number
002119LBS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 99,569.00

฿ 74,676.75

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Set Content(Points)
    52
  • Applicable Standard
    European Standard EN60900
  • Mass(kg/set)
    9.4
  • Set Contents / Accessories
    Control Cabinet Key (001101), Insulate Long Nose Pliers (2616-200), Insulated Strong Angled Nippers (7406-180), Plier Wrench (8603-250), Cobra Water Pump Pliers (8701-250), Cobra XL Water Pump Pliers (8701-400), (-) Insulated Screwdriver (9820-3.5), (-) Insulated Screwdriver (9820-5.5), Insulated Hexalobe Screwdriver T15 (9826-15), Insulated Hexalobe Screwdriver T20 (9826-20), Insulated Hexalobe Screwdriver T25 (9826-25), (+) Insulated Screwdriver (9824-01), (+) Insulated Screwdriver (9824-02), Heyco Co. Express Key M10; 17 × 19 mm (90958), Heyco Co. Cutter Knife 18 mm (16640003), Picard Co. 300 g Hammer (101-0300), Picard Co. Ruler 2 m (71510-000), Rennsteig Co. Chisel 250 mm (340 250 1), Rennsteig Co. Electrician's Chisel 250 × 10 mm (361 252 1), Stabila Co. Level 300 mm (02281), Wera Co. Inspection Screwdriver (005655), Wera Co. Cyclops Ratchet “Metal” Set; 28 parts (004018), Wera Co. Wrench 10 × 13 mm (003760), Wera Co. Hex Wrench Set 1.5-10 mm (022086), Zenten Co. Pipe Cutter 3-35mm/1/8-1.1/2” (6135-0)
  • Case Details
    Exterior size (mm): 442 × 357 × 151, interior size (mm): 375 × 311 × 107
  • JAN Code
    4003773081630
  • Features
    Maximum load (kg): 25

Product Description

Contained in a durable, hard-wearing and shock-resistance ABS plastic case, this has 52 brand tools including 13 KNIPEX tools partly VDE-tested to DIN EN 60900. The internal section has a range of fold overs and compartments for users to lay out tools in a preferred way for easy access and location.

[Features]
· Max. payload: 25 kg
· Splash-proof
· The boxes are stackable and can be securely joined together
· Flexible inner partitions
· Handle can be lowered into a hollow in the lid to save space
· Ergonomically shaped handles with additional molded recess on the side for flexible, convenient handling
· With two-piece tool board made from dirt-repellent PP twin-wall sheets
· Tool boards are connected to each other using hook-and-loop
· Top section with 10 pockets and 10 elastic straps
· Upper part of bottom section with 7 pockets and strap for hanging up the tool board; can also be used to lift or lay the KNIPEX L-BOXX® down
· Bottom of base part with 7 pockets and 7 elastic straps

Specifications of 002119LBS

  • Set Content(Points)
    52
  • Applicable Standard
    European Standard EN60900
  • Mass(kg/set)
    9.4
  • Set Contents / Accessories
    Control Cabinet Key (001101), Insulate Long Nose Pliers (2616-200), Insulated Strong Angled Nippers (7406-180), Plier Wrench (8603-250), Cobra Water Pump Pliers (8701-250), Cobra XL Water Pump Pliers (8701-400), (-) Insulated Screwdriver (9820-3.5), (-) Insulated Screwdriver (9820-5.5), Insulated Hexalobe Screwdriver T15 (9826-15), Insulated Hexalobe Screwdriver T20 (9826-20), Insulated Hexalobe Screwdriver T25 (9826-25), (+) Insulated Screwdriver (9824-01), (+) Insulated Screwdriver (9824-02), Heyco Co. Express Key M10; 17 × 19 mm (90958), Heyco Co. Cutter Knife 18 mm (16640003), Picard Co. 300 g Hammer (101-0300), Picard Co. Ruler 2 m (71510-000), Rennsteig Co. Chisel 250 mm (340 250 1), Rennsteig Co. Electrician's Chisel 250 × 10 mm (361 252 1), Stabila Co. Level 300 mm (02281), Wera Co. Inspection Screwdriver (005655), Wera Co. Cyclops Ratchet “Metal” Set; 28 parts (004018), Wera Co. Wrench 10 × 13 mm (003760), Wera Co. Hex Wrench Set 1.5-10 mm (022086), Zenten Co. Pipe Cutter 3-35mm/1/8-1.1/2” (6135-0)
  • Case Details
    Exterior size (mm): 442 × 357 × 151, interior size (mm): 375 × 311 × 107
  • JAN Code
    4003773081630
  • Features
    Maximum load (kg): 25
Part Number
002119LBS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 99,569.00

฿ 74,676.75

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1