Hand Tool Set, Electrician’s Tool Set In L-BOX

Caution
Product Description
This is an extensive tool kit suited for electrical trade, containing 63 brand-name quality tools including 14 KNIPEX tools, partly VDE-tested according to DIN EN 60900, all kept in a strong box made of impact- and shock-proof ABS plastic. The tools are easily accessible with flexible inner partitions coupled with two-part tool holders.
[Features]
· Max. payload: 25 kg
· Splash-proof
· Several boxes can be securely joined together
· Handle can be lowered into a hollow in the lid to save space
· Ergonomically shaped handles with additional molded recess on the side for flexible, convenient handling
· With two-piece tool board made from dirt-repellent polypropylene twin-wall sheets
· Tool boards are connected to each other using hook-and-loop
· Top section with 10 pockets and 10 elastic straps
· Upper part of bottom section with 7 pockets and strap for hanging up the tool board; can also be used to lift or lay the KNIPEX L-BOXX® down
· Bottom of base part with 7 pockets and 7 elastic straps