(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toolbox L-BOXX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 002119LB

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    442 × 357 × 151
  • Case color
    Red
  • Mass(g)
    3,200
  • Load resistance(kg)
    25
  • Internal dimensions (frontage × depth × height)(mm)
    375 × 311 × 107
  • JAN code
    4003773081616
Part Number
002119LB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,354.00

฿ 17,083.20

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    442 × 357 × 151
  • Case color
    Red
  • Mass(g)
    3,200
  • Load resistance(kg)
    25
  • Internal dimensions (frontage × depth × height)(mm)
    375 × 311 × 107
  • JAN code
    4003773081616

Product Description

Sturdy toolbox made of ABS plastic that can withstand shock and impact
[Features]
· Drip-proof
· Multiple boxes can be securely linked.
· The interior can be divided flexibly.
· With tool storage panel made of two parts, which use sturdy polyester fiber
· The tool storage panel can be connected with Hook and Loop tape .
· Max. load 25 kg
· The handle can be stored in the cavity of the lid without taking space.
[Applications]
· Toolbox

Specifications of 002119LB

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    442 × 357 × 151
  • Case color
    Red
  • Mass(g)
    3,200
  • Load resistance(kg)
    25
  • Internal dimensions (frontage × depth × height)(mm)
    375 × 311 × 107
  • JAN code
    4003773081616
Part Number
002119LB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,354.00

฿ 17,083.20

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1