(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
001956V01 |
001957V01 |
001958V01 |
001958V02 |
002001V09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Specifications | Components of Set / Accessories |
---|---|---|---|---|---|---|---|---|
฿ 5,112.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 665 | With a tool roll made of robust polyester and a convenient adjustable quick lock | 4411-J1 (12–25 mm straight/compatible hole diameter), 4411-J2 (19–60 mm straight/compatible hole diameter), 4611-A1 (10–25 mm straight/compatible shaft diameter), 4611-A2 (19–60 mm straight/compatible shaft diameter), plastic tray | ||
฿ 6,931.82 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | 871 | With a tool roll made of robust polyester and a convenient adjustable quick lock | 4811-J2 (19–60 mm straight/compatible hole diameter), 4821-J21 (19–60 mm 90° bent-head/compatible hole diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), 4921-A21 (19–60 mm 90° bent-head/compatible shaft diameter), roll case | ||
฿ 10,157.80 |
KUN HAND TOOL | 1 Piece(s) | 3 Day(s) | 670 | With a tool roll made of robust polyester and a convenient adjustable quick lock | 4411-J1 (12–25 mm straight/compatible hole diameter), 4411-J2 (19–60 mm straight/compatible hole diameter), 4421-J11 (12–25 mm 90° bent-head/compatible hole diameter), 4421-J21 (19–60 mm 90° bent-head/compatible hole diameter), 4611-A1 (10–25 mm straight/compatible shaft diameter), 4611-A2 (19–60 mm straight/compatible shaft diameter), 4621-A11 (10–25 mm 90° bent-head/compatible hole diameter), 4621-A21 (19–60 mm 90° bent-head/compatible hole diameter), roll case | ||
฿ 12,870.76 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | 665 | With a tool roll made of robust polyester and a convenient adjustable quick lock | 4811-J1 (12–25 mm straight/compatible hole diameter), 4811-J2 (19–60 mm straight/compatible hole diameter), 4821-J11 (12–25 mm 90° bent-head/compatible hole diameter), 4481-J21 (19–60 mm 90° bent-head/compatible hole diameter), 4911-A1 (10–25 mm straight/compatible shaft diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), 4921-A11 (10–25 mm 90° bent-head/compatible hole diameter), 4921-A21 (19–60 mm 90° bent-head/compatible hole diameter), roll case | ||
฿ 9,044.00 |
KUN HAND TOOL | 1 Piece(s) | 1 Day(s) | - | Dimensions of sponge mat, inner side (W × H × D): 335 × 33 × 165 mm. Material: two-tone color sealed air hole sponge. | 4811-J2 precision snap ring pliers (for hole) ×1, 4821-J2 precision snap ring pliers (for hole) ×1, 4911-A2 precision snap ring pliers (for shaft) ×1, 4921-A21 precision snap ring pliers (for shaft) ×1 |
Set of 4 pairs of general snap ring pliers for shaft.
[Features]
· Sturdy polyester tool roll.
· With a convenient adjustable quick lock.
· Straight head.
· 00 19 57 V01 and 00 19 58 V02 are high-quality precision snap ring pliers.
[Applications]
· Can simply mount/unmount snap rings for shaft/hole.
Part Number |
---|
001956V01 |
001957V01 |
001958V01 |
001958V02 |
002001V09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Specifications | Components of Set / Accessories |
---|---|---|---|---|---|---|---|---|
฿ 5,112.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 665 | With a tool roll made of robust polyester and a convenient adjustable quick lock | 4411-J1 (12–25 mm straight/compatible hole diameter), 4411-J2 (19–60 mm straight/compatible hole diameter), 4611-A1 (10–25 mm straight/compatible shaft diameter), 4611-A2 (19–60 mm straight/compatible shaft diameter), plastic tray | ||
฿ 6,931.82 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | 871 | With a tool roll made of robust polyester and a convenient adjustable quick lock | 4811-J2 (19–60 mm straight/compatible hole diameter), 4821-J21 (19–60 mm 90° bent-head/compatible hole diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), 4921-A21 (19–60 mm 90° bent-head/compatible shaft diameter), roll case | ||
฿ 10,157.80 |
KUN HAND TOOL | 1 Piece(s) | 3 Day(s) | 670 | With a tool roll made of robust polyester and a convenient adjustable quick lock | 4411-J1 (12–25 mm straight/compatible hole diameter), 4411-J2 (19–60 mm straight/compatible hole diameter), 4421-J11 (12–25 mm 90° bent-head/compatible hole diameter), 4421-J21 (19–60 mm 90° bent-head/compatible hole diameter), 4611-A1 (10–25 mm straight/compatible shaft diameter), 4611-A2 (19–60 mm straight/compatible shaft diameter), 4621-A11 (10–25 mm 90° bent-head/compatible hole diameter), 4621-A21 (19–60 mm 90° bent-head/compatible hole diameter), roll case | ||
฿ 12,870.76 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | 665 | With a tool roll made of robust polyester and a convenient adjustable quick lock | 4811-J1 (12–25 mm straight/compatible hole diameter), 4811-J2 (19–60 mm straight/compatible hole diameter), 4821-J11 (12–25 mm 90° bent-head/compatible hole diameter), 4481-J21 (19–60 mm 90° bent-head/compatible hole diameter), 4911-A1 (10–25 mm straight/compatible shaft diameter), 4911-A2 (19–60 mm straight/compatible shaft diameter), 4921-A11 (10–25 mm 90° bent-head/compatible hole diameter), 4921-A21 (19–60 mm 90° bent-head/compatible hole diameter), roll case | ||
฿ 9,044.00 |
KUN HAND TOOL | 1 Piece(s) | 1 Day(s) | - | Dimensions of sponge mat, inner side (W × H × D): 335 × 33 × 165 mm. Material: two-tone color sealed air hole sponge. | 4811-J2 precision snap ring pliers (for hole) ×1, 4821-J2 precision snap ring pliers (for hole) ×1, 4911-A2 precision snap ring pliers (for shaft) ×1, 4921-A21 precision snap ring pliers (for shaft) ×1 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?