(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9532-340SR |
9539-315A-01 |
9539-315A-02 |
9539-340-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Performance mm | Cutting Capacity inch | Overall Length (mm) |
Part | JAN code | Specifications | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,254.00 ฿ 45,803.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | Maximum Diameter: 32 | 1.1/4 | 340 | - | 4003773081241 | Bed Finish: Black Surface Treatment, Handle Specifications: Comfort, with Open Spring, Spring Joints, MCM: 477 | 1,300 | ||
฿ 18,534.00 ฿ 14,827.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Part | - | - | 315 | Replacement Blade | 4003773078586 | Movable replacement blade for 9532-315A, 9536-315A, for SWA cable | - | ||
฿ 18,200.00 ฿ 14,560.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Part | - | - | 315 | Replacement Blade | 4003773078593 | Fixed replacement blade for 9532-315A, 9536-315A, for SWA cable | - | ||
฿ 22,352.00 ฿ 17,881.60 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Part | - | - | - | Other Parts | 4003773081340 | Ratchet Cable Cutter (for ACSR Cable) Repair Set for (9532-340SR) | - |
[Features]
·Extremely stable, rotating blade dual guides
·Two-stage gear drive with ratchet mechanism requires less hand force
Part Number |
---|
9532-340SR |
9539-315A-01 |
9539-315A-02 |
9539-340-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Performance mm | Cutting Capacity inch | Overall Length (mm) |
Part | JAN code | Specifications | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,254.00 ฿ 45,803.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | Maximum Diameter: 32 | 1.1/4 | 340 | - | 4003773081241 | Bed Finish: Black Surface Treatment, Handle Specifications: Comfort, with Open Spring, Spring Joints, MCM: 477 | 1,300 | ||
฿ 18,534.00 ฿ 14,827.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Part | - | - | 315 | Replacement Blade | 4003773078586 | Movable replacement blade for 9532-315A, 9536-315A, for SWA cable | - | ||
฿ 18,200.00 ฿ 14,560.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Part | - | - | 315 | Replacement Blade | 4003773078593 | Fixed replacement blade for 9532-315A, 9536-315A, for SWA cable | - | ||
฿ 22,352.00 ฿ 17,881.60 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Part | - | - | - | Other Parts | 4003773081340 | Ratchet Cable Cutter (for ACSR Cable) Repair Set for (9532-340SR) | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?