Angled Shears

Brand :
KNIPEX
Caution
Product Description
[Features]
- Drawing cut against firm surface for cutting soft materials without damage, e.g. rubber profiles, PVC, leather, wood, hoses etc.
- Cuts flat material with a max. width of 40 mm and height of 7.5 mm
[Specifications]
- Weight: 10/25/290 g
- Dimensions: 200 x 75 x 22/22x4/22x6