(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2616-200TBK |
2626-200TBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Opening Tip Length (mm) |
JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|
฿ 5,425.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 73 | 4003773081791 | Head finish: Chrome plating, Handle specifications: 1,000 V Insulated (VDE insulation tested), Style: half round mouth, gripping surface with lateral stripes, umbrella-shaped cutting surface, with an integrated insulated fixing ring to attach a slip/fall guard | ||
฿ 5,954.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 73 (Bending: 23) | 4003773081807 | Head finish: Chrome plating, Handle specifications: 1,000 V Insulated (VDE insulation tested), Style: half round mouth, gripping surface with lateral stripes, umbrella-shaped cutting surface, 40° tip bend, blade hardness of approx. 61 HRC., with an integrated insulated fixing ring to attach a slip/fall guard |
Knipex pliers (insulated) Insulated radio pliers with cutter.
Part Number |
---|
2616-200TBK |
2626-200TBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Opening Tip Length (mm) |
JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|
฿ 5,425.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 73 | 4003773081791 | Head finish: Chrome plating, Handle specifications: 1,000 V Insulated (VDE insulation tested), Style: half round mouth, gripping surface with lateral stripes, umbrella-shaped cutting surface, with an integrated insulated fixing ring to attach a slip/fall guard | ||
฿ 5,954.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 73 (Bending: 23) | 4003773081807 | Head finish: Chrome plating, Handle specifications: 1,000 V Insulated (VDE insulation tested), Style: half round mouth, gripping surface with lateral stripes, umbrella-shaped cutting surface, 40° tip bend, blade hardness of approx. 61 HRC., with an integrated insulated fixing ring to attach a slip/fall guard |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?