(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fall-Guard Insulated Cutting Strippers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1366-180TBK

  • Total Length(mm)
    180
  • Stripping Capacity(φmm)
    5 (10 mm2)
  • Mass(g)
    212
  • Stripping Capacity(AWG)
    7
  • Cutting capacity(ø mm)
    Copper wire (multi-core): 15.0 (50.mm2)
  • JAN Code
    4003773081982
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulation (VDE insulation tested), Screw joint
  • Features
    Includes integrated insulated fixing ring to attach a slip/fall guard
Part Number
1366-180TBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,275.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    180
  • Stripping Capacity(φmm)
    5 (10 mm2)
  • Mass(g)
    212
  • Stripping Capacity(AWG)
    7
  • Cutting capacity(ø mm)
    Copper wire (multi-core): 15.0 (50.mm2)
  • JAN Code
    4003773081982
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulation (VDE insulation tested), Screw joint
  • Features
    Includes integrated insulated fixing ring to attach a slip/fall guard

Specifications of 1366-180TBK

  • Total Length(mm)
    180
  • Stripping Capacity(φmm)
    5 (10 mm2)
  • Mass(g)
    212
  • Stripping Capacity(AWG)
    7
  • Cutting capacity(ø mm)
    Copper wire (multi-core): 15.0 (50.mm2)
  • JAN Code
    4003773081982
  • Specifications
    Head finish: Chrome plated, Handle specifications: 1,000 V insulation (VDE insulation tested), Screw joint
  • Features
    Includes integrated insulated fixing ring to attach a slip/fall guard
Part Number
1366-180TBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,275.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1