(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1212-13 |
1212-14 |
1219-13 |
1219-14 |
1342-165SB |
1345-165SB |
1362-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Stripping Capacity (φmm) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | 449 | - | 20 to 10 | - | 4003773077534 | Head finish: polished, Handle specification: comfort | - | ||
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | 450 | - | 26 to 16 | - | 4003773077541 | Head finish: polished, Handle specification: comfort | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | 42 | - | - | - | 4003773077558 | - | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | 42 | - | - | - | 4003773077565 | - | - | ||
฿ 5,700.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 165 | 180 | 8 to 13 | - | 1.5 / 2.5 | 4003773079705 | Head: polished, Handle specification: comfort, Pliers: black zinc alloy plated, Angled blade (umbrella-shaped cutting surface) | With nippers | ||
฿ 6,005.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 165 | 180 | 8 to 13 | - | 1.5 / 2.5 | 4003773079903 | Handle specifications: comfort, Pliers: chrome plating, Angled blade (umbrella-shaped cutting surface) | With nippers | ||
฿ 6,424.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 180 | 210 | 5 | 7 | 10 | 4003773081326 | Head finish: polished, Handle specification: comfort | - |
[Features]
·A second double edge ensures that the remaining insulation is retained.
·Interchangeable shaped blades that are precisely adjusted to the respective conductor cross-section.
Part Number |
---|
1212-13 |
1212-14 |
1219-13 |
1219-14 |
1342-165SB |
1345-165SB |
1362-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Stripping Capacity (φmm) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | 449 | - | 20 to 10 | - | 4003773077534 | Head finish: polished, Handle specification: comfort | - | ||
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | 450 | - | 26 to 16 | - | 4003773077541 | Head finish: polished, Handle specification: comfort | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | 42 | - | - | - | 4003773077558 | - | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | 42 | - | - | - | 4003773077565 | - | - | ||
฿ 5,700.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 165 | 180 | 8 to 13 | - | 1.5 / 2.5 | 4003773079705 | Head: polished, Handle specification: comfort, Pliers: black zinc alloy plated, Angled blade (umbrella-shaped cutting surface) | With nippers | ||
฿ 6,005.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 165 | 180 | 8 to 13 | - | 1.5 / 2.5 | 4003773079903 | Handle specifications: comfort, Pliers: chrome plating, Angled blade (umbrella-shaped cutting surface) | With nippers | ||
฿ 6,424.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 180 | 210 | 5 | 7 | 10 | 4003773081326 | Head finish: polished, Handle specification: comfort | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?