(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fall-Guard Insulated End Wire Stripper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1106-160TBK

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    5.0 (10.0 mm2)
  • Mass(g)
    168
  • Stripping Capacity(AWG)
    7
  • JAN Code
    4003773081760
  • Specifications
    Head finish: Chrome plating, Handle specifications: 1,000 V Insulated (VDE insulation tested), with open spring, with an integrated insulated fixing ring to attach a slip/fall guard.
Part Number
1106-160TBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,064.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    5.0 (10.0 mm2)
  • Mass(g)
    168
  • Stripping Capacity(AWG)
    7
  • JAN Code
    4003773081760
  • Specifications
    Head finish: Chrome plating, Handle specifications: 1,000 V Insulated (VDE insulation tested), with open spring, with an integrated insulated fixing ring to attach a slip/fall guard.

Specifications of 1106-160TBK

  • Total Length(mm)
    160
  • Stripping Capacity(φmm)
    5.0 (10.0 mm2)
  • Mass(g)
    168
  • Stripping Capacity(AWG)
    7
  • JAN Code
    4003773081760
  • Specifications
    Head finish: Chrome plating, Handle specifications: 1,000 V Insulated (VDE insulation tested), with open spring, with an integrated insulated fixing ring to attach a slip/fall guard.
Part Number
1106-160TBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,064.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1