1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MUGEN Flat Drill MFD (MFD-1)

DRILL_MFD

MUGEN Flat Drill MFD (MFD-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· MUGEN Flat Drill makes drilling holes in inclined or curved surfaces easy.
· Adopts a thinning shape (spiral thinning (⌀1 to ⌀2.9) / triple thinning (⌀3 to ⌀6)) developed to suit each size, a double margin (⌀2.6 or more), and a long neck shape to achieve holes with good and stable accuracy.
· MFD has a flat bottom blade that flattens out the bottoms of blind holes and is optimal for counterbore machining and thread cutting (thread milling) pilot holes.
· Through-holes can be drilled without the generation of burrs.
· Adopts a reliable MUGEN coating to support a range of work material from mild steel to stainless steel.
· Reduce drilling process time and improve machining efficiency with this 1 tool.

Part Number
MFD-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Manufacturer Code (γ) Neck Angle
(°)
(d) Shank Diameter
(mm)
(l1) Effective Length 1
(mm)
(d2)Under Neck Diameter
(mm)

฿ 1,752.68

DRILL_MFD 1 Piece(s) 20 Day(s) 125504-00230-001009430.95

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Shank Type End Mill Link
Coating Y/N Included Coating Type TiAlN With/without Oil Hole None
Number of flutes 2 Machining applications Drilling/High Efficiency Counterbore Machining

Please check the type/dimensions/specifications of the part MFD-1 in the MUGEN Flat Drill MFD series.

Products with similar specification

Part Number
MFD-1.1
MFD-1.2
MFD-1.3
MFD-1.4
MFD-1.5
MFD-1.6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Manufacturer Code (γ) Neck Angle
(°)
(d) Shank Diameter
(mm)
(l1) Effective Length 1
(mm)
(d2)Under Neck Diameter
(mm)

฿ 1,752.68

1 Piece(s) 20 Day(s) 1.125504-00230-001109431.05

฿ 1,752.68

1 Piece(s) 20 Day(s) -25504-00230-001209441.15

฿ 1,752.68

1 Piece(s) 20 Day(s) 1.335504-00230-001309441.25

฿ 1,752.68

1 Piece(s) 20 Day(s) 1.42.85504-00230-00140944.21.35

฿ 1,752.68

1 Piece(s) 20 Day(s) -35504-00230-00150944.51.45

฿ 1,752.68

1 Piece(s) 20 Day(s) -3.25504-00230-00160944.81.55