(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ball end mill suitable for use with materials from carbon steel to heat-treated steel.
Type | Bore | work material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper / Resin | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Curved Surface | Torsion Availability | Yes |
Please check the type/dimensions/specifications of the part NLBL-2-R1-10 in the NLBL-2 Long Blade Long Shank Ball End Mill series.
Part Number |
---|
NLBL-2-R0.5-5 |
NLBL-2-R0.75-8 |
NLBL-2-R1.25-13 |
NLBL-2-R1.5-10 |
NLBL-2-R1.5-15 |
NLBL-2-R1.75-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | R Precision (μm) | (D) Flute Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,082.86 | 1 Piece(s) | 5 Day(s) | 0.5 | - | - | - | -0.01 to 0.01 | 1 | ||
฿ 4,082.86 | 1 Piece(s) | 5 Day(s) | 0.75 | - | - | - | -0.01 to 0.01 | 1.5 | ||
฿ 4,082.86 | 1 Piece(s) | 5 Day(s) | 1.25 | - | - | - | -0.01 to 0.01 | 2.5 | ||
฿ 3,583.54 | 1 Piece(s) | 5 Day(s) | 1.5 | - | - | - | -0.01 to 0.01 | 3 | ||
฿ 4,498.97 | 1 Piece(s) | 5 Day(s) | 1.5 | 15 | - | - | -0.01 to 0.01 | 3 | ||
฿ 3,583.54 | 1 Piece(s) | 5 Day(s) | 1.75 | - | - | - | -0.01 to 0.01 | 3.5 |
How can we improve?
How can we improve?