1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NSB-2 Ball End Mill

NSB-2 Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,002.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ball end mill suitable for use with materials from carbon steel to heat-treated steel.

Part Number
NSB-2-R1
NSB-2-R1.5
NSB-2-R1.25
NSB-2-R1.75
NSB-2-R2
NSB-2-R2.5
NSB-2-R3
NSB-2-R3.5
NSB-2-R4.5
NSB-2-R5.5
NSB-2-R6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
R Precision
(μm)
(D) Flute Diameter
(mm)
(γ) Neck Angle
(°)

฿ 2,002.35

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 13-0.01 to 0.012

฿ 2,224.27

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1.54-0.01 to 0.013

฿ 2,141.05

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1.253.5-0.01 to 0.012.5

฿ 2,279.75

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1.75--0.01 to 0.013.5

฿ 2,279.75

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 26-0.01 to 0.014

฿ 2,557.15

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 2.5--0.01 to 0.015

฿ 2,668.11

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 3--0.01 to 0.016-

฿ 5,136.99

END MILL_NSB-2 1 Piece(s) 5 Day(s) 3.5--0.01 to 0.017

฿ 6,801.41

END MILL_NSB-2 1 Piece(s) 5 Day(s) 4.515-0.02 to 0.029

฿ 8,493.56

END MILL_NSB-2 1 Piece(s) 5 Day(s) 5.515-0.02 to 0.0211

฿ 6,829.15

END MILL_NSB-2 1 Piece(s) 5 Day(s) -15-0.02 to 0.0212-

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating Non-Coated Machining Application Curved Surface Torsion Availability Yes