1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MRBTNH230 MUGEN COATING Premium 2-Flute Long Tapered Neck Ball End Mill (Part Number)

MRBTNH230 MUGEN COATING Premium 2-Flute Long Tapered Neck Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,558.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The lower part of the neck is tapered to improve tool rigidity, and MUGEN COATING Premium is used, which is ideal for milling high hardness material. · These synergistic effects provide deep engraving processing on high-precision and high-efficiency materials with high hardness.

Part Number
MRBTNH230-R0.75-0.5-25
MRBTNH230-R0.75-0.5-30
MRBTNH230-R0.75-1-10
MRBTNH230-R0.75-1-15
MRBTNH230-R0.75-1-20
MRBTNH230-R0.75-1-25
MRBTNH230-R0.75-1-30
MRBTNH230-R0.75-1.5-10
MRBTNH230-R0.75-1.5-15
MRBTNH230-R0.75-1.5-20
MRBTNH230-R0.75-2-10
MRBTNH230-R0.75-2-15
MRBTNH230-R0.75-2-20
MRBTNH230-R1-0.5-12
MRBTNH230-R1-0.5-16
MRBTNH230-R1-0.5-20
MRBTNH230-R1-0.5-25
MRBTNH230-R1-0.5-30
MRBTNH230-R1-0.5-35
MRBTNH230-R1-0.5-40
MRBTNH230-R1-0.5-50
MRBTNH230-R1-1-12
MRBTNH230-R1-1-16
MRBTNH230-R1-1-20
MRBTNH230-R1-1-25
MRBTNH230-R1-1-30
MRBTNH230-R1-1-35
MRBTNH230-R1-1-40
MRBTNH230-R1-1-50
MRBTNH230-R1-1.5-12
MRBTNH230-R1-1.5-16
MRBTNH230-R1-1.5-20
MRBTNH230-R1-1.5-25
MRBTNH230-R1-1.5-30
MRBTNH230-R1-1.5-35
MRBTNH230-R1-1.5-40
MRBTNH230-R1-1.5-50
MRBTNH230-R1-2-12
MRBTNH230-R1-2-16
MRBTNH230-R1-2-20
MRBTNH230-R1-2-25
MRBTNH230-R1-2-30
MRBTNH230-R1-2-40
MRBTNH230-R1-2-50
MRBTNH230-R1.5-0.5-15
MRBTNH230-R1.5-0.5-20
MRBTNH230-R1.5-0.5-25
MRBTNH230-R1.5-0.5-30
MRBTNH230-R1.5-0.5-40
MRBTNH230-R1.5-0.5-50
MRBTNH230-R1.5-1-15
MRBTNH230-R1.5-1-20
MRBTNH230-R1.5-1-25
MRBTNH230-R1.5-1-30
MRBTNH230-R1.5-1-40
MRBTNH230-R1.5-1-50
MRBTNH230-R1.5-1.5-15
MRBTNH230-R1.5-1.5-20
MRBTNH230-R1.5-1.5-25
MRBTNH230-R1.5-1.5-30
MRBTNH230-R1.5-1.5-40
MRBTNH230-R1.5-1.5-50
MRBTNH230-R1.5-2-15
MRBTNH230-R1.5-2-20
MRBTNH230-R1.5-2-30
MRBTNH230-R2-1-20
MRBTNH230-R2-1-30
MRBTNH230-R2-1-40
MRBTNH230-R2-1-61.1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle Angle (θ)
(Degree)
Flute Length (l)
(mm)
R Size
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Effective Length (ℓ1)
(mm)
Manufacturer Code Length Under Neck (ℓ2)
(mm)
Neck Base Diameter (d1)
(mm)
Effective Slope Angle (α)

฿ 2,557.15

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.10.754702508-00588-075272.251.870°29'

฿ 2,917.77

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.10.754703008-00588-075292.251.960°29'

฿ 1,946.87

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.10.754601008-00588-075312.251.770°59'

฿ 2,113.31

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.10.754601508-00588-075332.251.940°59'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.10.754702008-00588-075352.252.120°59'

฿ 2,557.15

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.10.754702508-00588-075372.252.290°59'

฿ 2,917.77

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.10.754703008-00588-075392.252.470°59'

฿ 1,946.87

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.10.754601008-00588-075412.251.931°29'

฿ 2,113.31

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.10.754601508-00588-075432.252.191°29'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.10.754702008-00588-075452.252.451°29'

฿ 1,946.87

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.10.754601008-00588-075512.252.091°59'

฿ 2,113.31

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.10.754601508-00588-075532.252.441°59'

฿ 2,557.15

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.10.754702008-00588-075552.252.791°59'

฿ 1,724.94

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.514601208-00588-1002132.140°29'

฿ 1,780.42

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.514601608-00588-1002232.210°29'

฿ 2,113.31

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.514702008-00588-1002332.280°29'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.514702508-00588-1002432.370°29'

฿ 2,557.15

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.514703008-00588-1002532.460°29'

฿ 2,779.07

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.514803508-00588-1002632.540°29'

฿ 3,000.99

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.514804008-00588-1002732.630°29'

฿ 3,389.36

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.51.514905008-00588-1002832.810°30'

฿ 1,724.94

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.514601208-00588-1003132.330°59'

฿ 1,780.42

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.514601608-00588-1003232.470°59'

฿ 2,113.31

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.514702008-00588-1003332.610°59'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.514702508-00588-1003432.790°59'

฿ 2,557.15

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.514703008-00588-1003532.960°59'

฿ 3,278.40

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.516803508-00588-1003633.140°59'

฿ 3,444.84

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.516804008-00588-1003733.310°59'

฿ 3,805.46

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 11.516905008-00588-1003833.660°59'

฿ 1,724.94

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.514601208-00588-1004132.531°29'

฿ 1,780.42

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.514601608-00588-1004232.741°29'

฿ 2,113.31

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.514702008-00588-1004332.951°29'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.514702508-00588-1004433.211°29'

฿ 3,000.99

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.516703008-00588-1004533.471°29'

฿ 3,278.40

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.516803508-00588-1004633.731°29'

฿ 3,444.84

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.516804008-00588-1004733.991°29'

฿ 3,805.46

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.51.516905008-00588-1004834.521°30'

฿ 1,724.94

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.514601208-00588-1005132.721°59'

฿ 1,780.42

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.514601608-00588-10052331°59'

฿ 2,224.27

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.514702008-00588-1005333.281°59'

฿ 2,446.19

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.516702508-00588-1005433.631°59'

฿ 3,000.99

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.516703008-00588-1005533.981°59'

฿ 3,444.84

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.516804008-00588-1005734.671°59'

฿ 3,805.46

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 21.516905008-00588-1005835.372°00'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.52.51.56701508-00588-150214.53.130°29'

฿ 2,473.93

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.52.51.56702008-00588-150224.53.220°29'

฿ 2,668.11

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.52.51.56702508-00588-150234.53.310°29'

฿ 2,862.29

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.52.51.56703008-00588-150244.53.400°29'

฿ 3,167.44

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.52.51.56804008-00588-150254.53.570°29'

฿ 3,666.76

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 0.52.51.56905008-00588-150264.53.740°29'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 12.51.56701508-00588-150314.53.370°59'

฿ 2,473.93

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 12.51.56702008-00588-150324.53.540°59'

฿ 2,668.11

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 12.51.56702508-00588-150334.53.720°59'

฿ 2,862.29

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 12.51.56703008-00588-150344.53.890°59'

฿ 3,167.44

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 12.51.56804008-00588-150354.54.240°59'

฿ 3,666.76

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 12.51.56905008-00588-150364.54.590°59'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.52.51.56701508-00588-150414.53.611°29'

฿ 2,473.93

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.52.51.56702008-00588-150424.53.871°29'

฿ 2,668.11

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.52.51.56702508-00588-150434.54.131°29'

฿ 2,862.29

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.52.51.56703008-00588-150444.54.391°29'

฿ 3,167.44

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.52.51.56804008-00588-150454.54.911°29'

฿ 3,666.76

END MILL_MRBTNH230 1 Piece(s) 5 Day(s) 1.52.51.56905008-00588-150464.55.441°29'

฿ 2,335.23

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 22.51.56701508-00588-150514.53.841°59'

฿ 2,473.93

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 22.51.56702008-00588-150524.54.191°59'

฿ 3,306.14

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 22.51.56703008-00588-150544.54.891°59'

฿ 3,056.47

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 1326802008-00588-2003164.570°59'

฿ 3,056.47

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 1326803008-00588-2003364.920°59'

฿ 3,999.64

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 1326804008-00588-2003565.260°59'

฿ 4,554.45

END MILL_MRBTNH230 1 Piece(s) 20 Day(s) 132611061.108-00588-20037660°59'

Loading...

Basic Information

Type Tapered Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN Accuracy(mm) R ± 0.01 Torsion Angle(°) 30
(γ) Neck Angle(°) 12 Machining application Curved surface