1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DHS Semi-Finishing End Mill For Copper Electrode/Aluminum/Plastic

END MILL_DHS

DHS Semi-Finishing End Mill For Copper Electrode/Aluminum/Plastic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,467.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Semi-finishing end mill for copper electrode, aluminum and plastic.

Part Number
DHS-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,467.17

END MILL_DHS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove Torsion Angle (θ) Standard Helix (30 to 40°)