1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DSF Surface End Mill For Copper Electrode/Aluminum/Plastic

DSF Surface End Mill For Copper Electrode/Aluminum/Plastic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,724.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two-flute long end mill for copper electrodes, aluminum and plastics.
Tool material, Ultrafine grain cemented carbide
Helix angle 12°
Number of flutes: 1
Machining application: Flat surface machining
Corner shape: pin angle

Part Number
DSF-1
DSF-2
DSF-3
DSF-4
DSF-5
DSF-6
DSF-8
DSF-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Underneck length (ℓ1)
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

฿ 1,724.94

END MILL_DSF 1 Piece(s) 20 Day(s) 10.5-0.912

฿ 1,724.94

END MILL_DSF 1 Piece(s) 20 Day(s) 2121.812

฿ 1,724.94

END MILL_DSF 1 Piece(s) 20 Day(s) -1.532.712

฿ 1,724.94

END MILL_DSF 1 Piece(s) 20 Day(s) -243.612

฿ 2,002.35

END MILL_DSF 1 Piece(s) 20 Day(s) -2.554.512

฿ 2,002.35

END MILL_DSF 1 Piece(s) 20 Day(s) -365.4-

฿ 2,834.55

END MILL_DSF 1 Piece(s) 20 Day(s) -487.2-

฿ 3,583.54

END MILL_DSF 1 Piece(s) 20 Day(s) -5109-

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 1 Type Square
Coating Non-Coated Machining Application Flat Surface Blade tip shape Sharp Corner
Torsion angle 12°