1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DXM 2-Flute Medium End Mill For Copper Electrode/Aluminum/Plastic

DXM 2-Flute Medium End Mill For Copper Electrode/Aluminum/Plastic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,056.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 2-flute medium end mill for copper electrode, aluminum and plastic.

Part Number
DXM-4
DXM-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)

฿ 3,056.47

END MILL_DXM 1 Piece(s) 20 Day(s) -

฿ 3,389.36

END MILL_DXM 1 Piece(s) 20 Day(s) 20

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Resin Type Square Coating Non-Coated
Machining Application Flat Surface / Side Surface Blade tip shape Sharp Corner Torsion Angle (θ) Weak Helix (15 to 25°)
(γ) Neck Angle(°) 9