1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Tooth End Mill NSL-2

Straight Tooth End Mill NSL-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,557.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Straight tooth end mill suitable for materials from carbon steel to heat-treated steel.

Part Number
NSL-2-1
NSL-2-1.5
NSL-2-2
NSL-2-2.5
NSL-2-3
NSL-2-4
NSL-2-5
NSL-2-6
NSL-2-7
NSL-2-9
NSL-2-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)

฿ 2,557.15

END MILL_NSL-2 1 Piece(s) 20 Day(s) 12-9

฿ 2,557.15

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1.53-9

฿ 2,557.15

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 24-9

฿ 2,557.15

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 2.55-9

฿ 2,917.77

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) ---9

฿ 2,917.77

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) ---9

฿ 2,917.77

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) -10-9

฿ 2,917.77

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) --55-

฿ 5,719.54

END MILL_NSL-2 1 Piece(s) 5 Day(s) -14-9

฿ 8,243.90

END MILL_NSL-2 1 Piece(s) 5 Day(s) --659

฿ 10,157.97

END MILL_NSL-2 1 Piece(s) 5 Day(s) ---9

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel Type Square Coating Non-Coated
Machining Application Flat Surface / Side Surface Blade tip shape Sharp Corner Torsion Angle (θ) Without Torsion