(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 2-flute end mill with NS Tool's unique MUGEN coating.
· Capable of universal cutting, from roughing to finishing.
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Type | Square | Coating | TiAlN |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Groove | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part MSE230SS-1 in the MUGEN-COATING 2-Flute Super Short End Mill MSE230SS series.
Part Number |
---|
MSE230SS-0.3 |
MSE230SS-0.4 |
MSE230SS-0.5 |
MSE230SS-1.1 |
MSE230SS-1.2 |
MSE230SS-1.3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|
฿ 2,862.29 | 1 Piece(s) | 25 Day(s) | 0.3 | 0.3 | - | 9 | ||
฿ 2,862.29 | 1 Piece(s) | 15 Day(s) | 0.4 | 0.4 | - | 9 | ||
฿ 1,613.98 | 1 Piece(s) | 25 Day(s) | 0.5 | 0.5 | - | 9 | ||
฿ 2,473.93 | 1 Piece(s) | 10 Day(s) | 1.1 | 1.1 | - | 9 | ||
฿ 1,530.76 | 1 Piece(s) | 5 Day(s) | 1.2 | 1.2 | - | 9 | ||
฿ 2,473.93 | 1 Piece(s) | 5 Day(s) | 1.3 | 1.3 | - | 9 |
How can we improve?
How can we improve?