1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SSPBTN220 CBN Super Spiral Long Taper Neck Ball End Mill

SSPBTN220 CBN Super Spiral Long Taper Neck Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,937.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CBN long neck ball end mill with a taper neck shape for increased rigidity.
· Both efficiency and accuracy are improved by a deep milled finish due to the spiral ball shape with improved sharpness.

Part Number
SSPBTN220-R0.1-0.5-1.5
SSPBTN220-R0.1-0.5-2
SSPBTN220-R0.1-1-1.5
SSPBTN220-R0.1-1-2
SSPBTN220-R0.1-1.5-1.5
SSPBTN220-R0.1-1.5-2
SSPBTN220-R0.1-2-1.5
SSPBTN220-R0.1-2-2
SSPBTN220-R0.2-0.5-3
SSPBTN220-R0.2-0.5-4
SSPBTN220-R0.2-1-3
SSPBTN220-R0.2-1-4
SSPBTN220-R0.2-1.5-3
SSPBTN220-R0.2-1.5-4
SSPBTN220-R0.2-2-3
SSPBTN220-R0.2-2-4
SSPBTN220-R0.3-0.5-5
SSPBTN220-R0.3-0.5-6
SSPBTN220-R0.3-1-5
SSPBTN220-R0.3-1-6
SSPBTN220-R0.3-1.5-5
SSPBTN220-R0.3-1.5-6
SSPBTN220-R0.3-2-5
SSPBTN220-R0.3-2-6
SSPBTN220-R0.5-0.5-8
SSPBTN220-R0.5-0.5-10
SSPBTN220-R0.5-1-8
SSPBTN220-R0.5-1-10
SSPBTN220-R0.5-1.5-8
SSPBTN220-R0.5-1.5-10
SSPBTN220-R0.5-2-8
SSPBTN220-R0.5-2-10
SSPBTN220-R0.15-0.5-2
SSPBTN220-R0.15-0.5-3
SSPBTN220-R0.15-1-2
SSPBTN220-R0.15-1-3
SSPBTN220-R0.15-1.5-2
SSPBTN220-R0.15-1.5-3
SSPBTN220-R0.15-2-2
SSPBTN220-R0.15-2-3
SSPBTN220-R0.25-0.5-4
SSPBTN220-R0.25-0.5-5
SSPBTN220-R0.25-1-4
SSPBTN220-R0.25-1-5
SSPBTN220-R0.25-1.5-4
SSPBTN220-R0.25-1.5-5
SSPBTN220-R0.25-2-4
SSPBTN220-R0.25-2-5
SSPBTN220-R0.75-0.5-10
SSPBTN220-R0.75-0.5-15
SSPBTN220-R0.75-1-10
SSPBTN220-R0.75-1-15
SSPBTN220-R0.75-1.5-10
SSPBTN220-R0.75-1.5-15
SSPBTN220-R0.75-2-10
SSPBTN220-R0.75-2-15
SSPBTN220-R1-0.5-16
SSPBTN220-R1-0.5-20
SSPBTN220-R1-1-16
SSPBTN220-R1-1-20
SSPBTN220-R1-1.5-16
SSPBTN220-R1-1.5-20
SSPBTN220-R1-2-16
SSPBTN220-R1-2-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
R Size
(mm)
Overall Length (L)
(mm)
Effective Length (ℓ1)
(mm)
Manufacturer Code Length Under Neck (ℓ2)
(mm)
Neck Base Diameter (d1)
(mm)
Effective Slope Angle (α)

฿ 10,601.82

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.20.150.1501.501-00507-010200.250.220°15'

฿ 10,740.52

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.20.150.150201-00507-010210.250.220°15'

฿ 10,601.82

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.20.150.1501.501-00507-010300.250.240°45′

฿ 10,740.52

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.20.150.150201-00507-010310.250.250°45′

฿ 10,601.82

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.20.150.1501.501-00507-010400.250.271°15'

฿ 10,740.52

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.20.150.150201-00507-010410.250.291°15'

฿ 10,601.82

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.20.150.1501.501-00507-010500.250.291°45'

฿ 10,740.52

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.20.150.150201-00507-010510.250.321°45'

฿ 9,630.91

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.40.30.250301-00507-020200.50.430°18'

฿ 9,769.61

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.40.30.252401-00507-020210.50.440°18'

฿ 9,630.91

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.40.30.250301-00507-020300.50.480°48'

฿ 9,769.61

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.40.30.252401-00507-020310.50.510°48'

฿ 9,630.91

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.40.30.250301-00507-020400.50.531°18'

฿ 9,769.61

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.40.30.252401-00507-020410.50.581°18'

฿ 9,630.91

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.40.30.250301-00507-020500.50.581°48'

฿ 9,769.61

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.40.30.252401-00507-020510.50.641°48'

฿ 9,076.10

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.60.50.353501-00507-030200.750.650°18'

฿ 9,214.80

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.60.50.353601-00507-030210.750.660°18'

฿ 9,076.10

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.60.50.353501-00507-030300.750.740°48'

฿ 9,214.80

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.60.50.353601-00507-030310.750.760°48'

฿ 9,076.10

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.60.50.353501-00507-030400.750.821°18'

฿ 9,214.80

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.60.50.353601-00507-030410.750.861°18'

฿ 9,076.10

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.60.50.353501-00507-030500.750.91°48'

฿ 9,214.80

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.60.50.353601-00507-030510.750.961°48'

฿ 8,937.40

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.510.70.553801-00507-050201.251.10°21'

฿ 9,076.10

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.510.70.5531001-00507-050211.251.120°21'

฿ 8,937.40

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 110.70.553801-00507-050301.251.230°51'

฿ 9,076.10

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 110.70.5531001-00507-050311.251.290°51'

฿ 8,937.40

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.510.70.553801-00507-050401.251.361°21'

฿ 9,076.10

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.510.70.5531001-00507-050411.251.451°21'

฿ 8,937.40

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 210.70.553801-00507-050501.251.491°51'

฿ 9,076.10

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 210.70.5531001-00507-050511.251.621°51'

฿ 10,047.01

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.30.230.1550201-00507-015200.380.320°16'

฿ 10,185.71

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.30.230.1552301-00507-015210.380.330°16'

฿ 10,047.01

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.30.230.1550201-00507-015300.380.350°46'

฿ 10,185.71

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.30.230.1552301-00507-015310.380.380°46'

฿ 10,047.01

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.30.230.1550201-00507-015400.380.391°16'

฿ 10,185.71

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.30.230.1552301-00507-015410.380.431°16'

฿ 10,047.01

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.30.230.1550201-00507-015500.380.421°46'

฿ 10,185.71

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.30.230.1552301-00507-015510.380.481°46'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.50.380.2552401-00507-025200.620.540°18'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.50.50.380.2552501-00507-025210.620.550°18'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.50.380.2552401-00507-025300.620.610°48'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 10.50.380.2552501-00507-025310.620.640°48'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.50.380.2552401-00507-025400.620.671°18'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.50.50.380.2552501-00507-025410.620.721°18'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.50.380.2552401-00507-025500.620.741°48'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 20.50.380.2552501-00507-025510.620.81°48'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.51.510.75521001-00507-075201.91.620°22'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.51.510.75521501-00507-075211.91.690°22'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 11.510.75521001-00507-075301.91.780°52'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 11.510.75521501-00507-075311.91.940°52'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.51.510.75521001-00507-075401.91.951°22'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.51.510.75521501-00507-075411.92.181°22'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 21.510.75521001-00507-075501.92.111°52'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 21.510.75521501-00507-075511.92.431°52'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.521.21531601-00507-100202.52.210°24'

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 0.521.21532001-00507-100212.52.270°24'

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 121.21531601-00507-100302.52.480°54′

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 121.21532001-00507-100312.52.60°54′

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.521.21531601-00507-100402.52.741°24′

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 5 Day(s) 1.521.21532001-00507-100412.52.931°24′

฿ 9,353.51

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 221.21531601-00507-100502.531°54′

฿ 9,492.21

END MILL_SSPBTN220 1 Piece(s) 20 Day(s) 221.21532001-00507-100512.53.261°54′

Loading...

  1. 1

Basic Information

Type Tapered Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 Number of Flutes(sheet) 2
Link Diameter (d)(mm) 4 Coating Non-Coated Accuracy(mm) R ± 0.003
Torsion Angle(°) 20 (γ) Neck Angle(°) 15 Machining application Curved surface