1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multifunctional Turning Tool EcoCut Mini ECM CTPP435

Multifunctional Turning Tool EcoCut Mini ECM CTPP435
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,914.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use EcoCut to consolidate your tools into one instrument and help dramatically reduce machining time.
· 4 tools in one
· Flat-base machining
· High-efficiency machining of internal diameters

 
Part Number
ECM-04L-2.25D
ECM-04L-4.00D
ECM-04R-2.25D
ECM-04R-4.00D
ECM-05L-2.25D
ECM-05L-4.00D
ECM-05R-2.25D
ECM-05R-4.00D
ECM-06L-2.25D
ECM-06L-4.00D
ECM-06R-2.25D
ECM-06R-4.00D
ECM-07L-2.25D
ECM-07L-4.00D
ECM-07R-2.25D
ECM-07R-4.00D
ECM-08L-2.25D
ECM-08L-4.00D
ECM-08R-2.25D
ECM-08R-4.00D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Tool No. L/R handed use Adapter type

฿ 2,914.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 463598923101Left handedEC-ADJ○○-06

฿ 3,063.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 4641168923103Left handedEC-ADJ○○-06

฿ 2,914.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 463598923081Right handedEC-ADJ○○-06

฿ 3,063.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 4641168923083Right handedEC-ADJ○○-06

฿ 3,033.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 563711.258923105Left handedEC-ADJ○○-06

฿ 3,210.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 5645208923107Left handedEC-ADJ○○-06

฿ 3,033.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 563711.258923085Right handedEC-ADJ○○-06

฿ 3,210.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 5645208923087Right handedEC-ADJ○○-06

฿ 3,122.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 683813.58923109Left handedEC-ADJ○○-08

฿ 3,269.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 6849248923111Left handedEC-ADJ○○-08

฿ 3,122.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 683813.58923089Right handedEC-ADJ○○-08

฿ 3,269.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 6849248923091Right handedEC-ADJ○○-08

฿ 3,239.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 784215.758923113Left handedEC-ADJ○○-08

฿ 3,386.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 7853288923115Left handedEC-ADJ○○-08

฿ 3,239.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 784215.758923093Right handedEC-ADJ○○-08

฿ 3,386.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 7853288923095Right handedEC-ADJ○○-08

฿ 3,327.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 8845188923117Left handedEC-ADJ○○-08

฿ 3,473.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 8857328923119Left handedEC-ADJ○○-08

฿ 3,327.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 8845188923097Right handedEC-ADJ○○-08

฿ 3,473.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 8857328923099Right handedEC-ADJ○○-08

Loading...

  1. 1

Basic Information

work material Cast Iron Type Square Notch length(mm) 11
Nose R(mm) 0.2