1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EcoCut Insert XCNT/XCET

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 4 tools in one.
Flattening the bases of holes.
High-efficiency machining of internal diameters.

 
Part Number
XCET09T304FN-27P-H216T
XCET040102FL-27P-H216T
XCET040102FR-27P-H216T
XCET040104FL-27P-H216T
XCET040104FR-27P-H216T
XCET050202FN-27P-H216T
XCET050204FN-27P-H216T
XCET060202FN-27P-H216T
XCET060204FN-27P-H216T
XCET070304FN-27P-H216T
XCET080304FN-27P-H216T
XCET10T304FN-27P-H216T
XCET10T308FN-27P-H216T
XCET130404FN-27P-H216T
XCET130408FN-27P-H216T
XCET170508FN-27P-H216T
XCNT09T304EN-CTPP430
XCNT040102EL-CTPP430
XCNT040102ER-CTPP430
XCNT040104EL-CTPP430
XCNT040104ER-CTPP430
XCNT050202EN-CTPP430
XCNT050204EN-CTPP430
XCNT060202EN-CTPP430
XCNT060204EN-CTPP430
XCNT070304EN-CTPP430
XCNT080304EN-CTPP430
XCNT10T304EN-CTPP430
XCNT10T308EN-CTPP430
XCNT130404EN-CTPP430
XCNT130408EN-CTPP430
XCNT170508EN-CTPP430
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Groove Width (For Grooving / Plunging) L Tool NO

฿ 524.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.4 mm9 mm8927543

฿ 513.00

OSG MILLING CHIP 1 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalLeft Handed0.2 mm4 mm8922051

฿ 513.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalRight Handed0.2 mm4 mm8927511

฿ 513.00

OSG MILLING CHIP 1 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalLeft Handed0.4 mm4 mm8922053

฿ 513.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalRight Handed0.4 mm4 mm8927515

฿ 513.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.2 mm5 mm8927519

฿ 513.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.4 mm5 mm8927523

฿ 513.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.2 mm6 mm8927527

฿ 513.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.4 mm6 mm8927531

฿ 513.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.4 mm7 mm8927535

฿ 519.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.4 mm8 mm8927539

฿ 536.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.4 mm10 mm8927547

฿ 536.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.8 mm10 mm8927551

฿ 650.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.4 mm12.5 mm8927555

฿ 650.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.8 mm12.5 mm8927559

฿ 658.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-Ferrous MetalNo Preferred Hand0.8 mm16 mm8927563

฿ 513.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.4 mm9 mm8927542

฿ 504.00

OSG MILLING CHIP 1 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.2 mm4 mm8922063

฿ 504.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.2 mm4 mm8927510

฿ 504.00

OSG MILLING CHIP 1 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.4 mm4 mm8922067

฿ 504.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.4 mm4 mm8927514

฿ 504.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.2 mm5 mm8927518

฿ 504.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.4 mm5 mm8927522

฿ 504.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.2 mm6 mm8927526

฿ 504.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.4 mm6 mm8927530

฿ 504.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.4 mm7 mm8927534

฿ 506.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.4 mm8 mm8927538

฿ 527.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.4 mm10 mm8927546

฿ 527.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.8 mm10 mm8927550

฿ 632.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.4 mm12.5 mm8927554

฿ 632.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.8 mm12.5 mm8927558

฿ 641.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.8 mm16 mm8927562

Loading...

  1. 1

Basic Information

Shape Others Compatible cutter ECC