1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head Replacement Type End Mill Special Collet For PXM, Extra Short PXMC

Head Replacement Type End Mill Special Collet For PXM, Extra Short PXMC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Amazing chip discharge amount achieved with the compact machining center.
· Improved rigidity achieved by the short protrusion and an ideal rotational balance.
· A variety of heads.
· Economical, as the collet can be replaced on its own in cases of trouble.
[Specifications]
· Special collet for "OSG PHOENIX PXM Series" heads.

 
Part Number
PXMC-C1205
PXMC-C1605
PXMC-C2005
PXMC-C2505
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool no. Neck diameter
(mm)
Effective length
(mm)
Fastening standard

฿ 3,650.00

OSG INDEXABLE TOOLS 1 Piece(s) 91 Day(s) 783400111.7When something other than PXVC is attached: 19.4; when PXVC with an outer diameter of ø12, 16, 20 or 25 is attached: 23; when PXVC with an outer diameter of ø14, 18 or 22 is attached: 25C12

฿ 3,650.00

OSG INDEXABLE TOOLS 1 Piece(s) 91 Day(s) 783400215.7When something other than PXVC is attached: 23.7; when PXVC with an outer diameter of ø12, 16, 20 or 25 is attached: 28.5; when PXVC with an outer diameter of ø14, 18 or 22 is attached: 30.5C16

฿ 3,650.00

OSG INDEXABLE TOOLS 1 Piece(s) 91 Day(s) 783400319.6When something other than PXVC is attached: 26.5; when PXVC with an outer diameter of ø12, 16, 20 or 25 is attached: 32.5; when PXVC with an outer diameter of ø14, 18 or 22 is attached: 34.5C20

฿ 3,650.00

OSG INDEXABLE TOOLS 1 Piece(s) 91 Day(s) 783400424.0When something other than PXVC is attached: 32.5; when PXVC with an outer diameter of ø12, 16, 20 or 25 is attached: 40C25

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Holder Length L(mm) 10.5 Length beneath the head(mm) 5
Holder inner diameter(mm) 26