1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Bore Type 6-Corner Shoulder Cutter TNKU

Insert For Bore Type 6-Corner Shoulder Cutter TNKU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 819.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The thick insert gives improved rigidity and together with the positive rake angle provides good cracking resistance and enables the machining of L/D = 5D long protrusions.

 
Part Number
TNKU120608ER-GL-XP2040
TNKU120608ER-GM-XC3030
TNKU120608ER-GM-XP3035
TNKU120608ER-GR-XC1015
TNKU120608ER-GR-XP1020
TNKU120608ER-SM-XC5040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Tool NO

฿ 819.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel7813089

฿ 819.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron7825088

฿ 819.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron7814088

฿ 819.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron7812090

฿ 819.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron7821090

฿ 987.00

OSG MILLING CHIP 10 Piece(s) 6 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy7816091

Loading...

  1. 1

Basic Information

Shape T (Triangular) Selfishly Right Handed Nose R 0.8
Number of cutting edges 6 Inscribed circle diameter(mm) 10.8 Thickness T(mm) 6.55
Wiper insert(mm) 1.5 Maximum cut depth(mm) 12 Compatible cutter PSTW BORE