1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond coated roughing rooter_DIA-REC

Diamond coated roughing rooter_DIA-REC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Processing application (processing shape) side
Tool material: Carbide
Work Material: Graphite/Resin
Coating for non-ferrous metals (Diamond coating)
Standard/Alteration category: Manufacturer's standard product

 
Part Number
DIA-REC-6-4F
DIA-REC-8-6F
DIA-REC-10-6F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 6,317.00

OSG CUTTING TOOLS 1 Piece(s) 91 Day(s) 61846688809161

฿ 11,197.00

OSG CUTTING TOOLS 1 Piece(s) 91 Day(s) 82468748809163

฿ 16,492.00

OSG CUTTING TOOLS 1 Piece(s) 91 Day(s) 1030610808809165

Loading...

  1. 1

Basic Information

Type Square Coating Diamond Coat Blade part material Cemented carbide
Application For CFRP machining. Also recommended for shrink fitting systems. Helix direction Right