(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For all types of machining from rough machining to finishing.
· Maximizes the performance of high-power output machinery.
· Ideal for high-efficiency machining of the large-type aluminum parts used in aircraft.
· Ideal for aluminum alloys
· DLC coating.
· The sharp edges provide excellent cutting performance. (Thin film thickness of 1 μm)
Part Number |
---|
AERO-O-ETS-20XR1 |
AERO-O-ETS-20XR3 |
AERO-O-ETS-20XR4 |
AERO-O-ETS-20XR5 |
AERO-O-ETS-25XR1 |
AERO-O-ETS-25XR3 |
AERO-O-ETS-25XR4 |
AERO-O-ETS-25XR5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Neck Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,316.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 1 | 30 | 20 | 18 | 8533301 | ||
฿ 13,316.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 3 | 30 | 20 | 18 | 8533303 | ||
฿ 13,316.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 4 | 30 | 20 | 18 | 8533304 | ||
฿ 13,316.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 5 | 30 | 20 | 18 | 8533305 | ||
฿ 16,773.00 ฿ 13,212.09 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 25 | 1 | 37.5 | 25 | 23 | 8533307 | ||
฿ 16,773.00 ฿ 13,212.09 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 25 | 3 | 37.5 | 25 | 23 | 8533309 | ||
฿ 16,773.00 ฿ 13,212.09 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 25 | 4 | 37.5 | 25 | 23 | 8533310 | ||
฿ 16,773.00 ฿ 13,212.09 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 25 | 5 | 37.5 | 25 | 23 | 8533311 |
Loading...
work material | Aluminum | Number of flutes(sheet) | 3 | Type | Radius |
---|---|---|---|---|---|
Overall Length (L)(mm) | 100 | Underneck length (ℓ1)(mm) | 55 | Coating | DLC |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Allowable difference in blade diameter(mm) | 0 to -0.02 | Blade material | Carbide alloy |
Application | Recommended for shrink fitting systems. |
How can we improve?
How can we improve?