1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3-flute Extra Long for Aluminum Alloy_AERO-EXTL

3-flute Extra Long for Aluminum Alloy_AERO-EXTL
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 23,595.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • It is recommend to use an ultrafine crystal diamond-coated end mill for high Si (13% or higher) castings and diecast materials.

Product Description

[Features]
· Maximizes the performance of high-power output machinery.
· Ideal for high-efficiency machining of the large-type aluminum parts used in aircraft.
· The sharp edges provide excellent cutting performance. (Thin film thickness of 1 μm)

 
Part Number
AERO-EXTL-20XR1SALE
AERO-EXTL-20XR3SALE
AERO-EXTL-20XR4SALE
AERO-EXTL-20XR5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius
(mm)
Tool No.

฿ 23,595.00

฿ 18,548.03

CARBIDE END MILL 1 Piece(s) 91 Day(s) 18533401

฿ 23,595.00

฿ 18,548.03

CARBIDE END MILL 1 Piece(s) 91 Day(s) 38533403

฿ 23,595.00

฿ 18,548.03

CARBIDE END MILL 1 Piece(s) 91 Day(s) 48533404

฿ 23,595.00

฿ 18,548.03

CARBIDE END MILL 1 Piece(s) 91 Day(s) 58533405

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 20 work material Aluminum Blade length (ℓ)(mm) 100
Type Square Coating DLC Shank diameter (d)(mm) 20
Overall Length (L)(mm) 160 Torsion Angle (θ) Standard Helix (30 to 40°) Blade part material Cemented carbide
Flute Diameter Tolerance(mm) 0 to -0.02 Application Recommended for shrink fitting systems.