(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Maximizes the performance of high-power output machinery.
· Ideal for high-efficiency machining of the large-type aluminum parts used in aircraft.
· The sharp edges provide excellent cutting performance. (Thin film thickness of 1 μm)
Part Number |
---|
AERO-ETL-12XR1 |
AERO-ETL-12XR3 |
AERO-ETL-12XR4 |
AERO-ETL-16XR1 |
AERO-ETL-16XR3 |
AERO-ETL-16XR4 |
AERO-ETL-16XR5 |
AERO-ETL-20XR1 |
AERO-ETL-20XR3 |
AERO-ETL-20XR4 |
AERO-ETL-20XR5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Corner Radius (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|
฿ 6,088.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 12 | 12 | 1 | 8533351 | ||
฿ 6,088.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 12 | 12 | 3 | 8533353 | ||
฿ 6,088.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 12 | 12 | 4 | 8533354 | ||
฿ 12,848.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 16 | 1 | 8533356 | ||
฿ 12,848.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 16 | 3 | 8533358 | ||
฿ 12,848.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 16 | 4 | 8533359 | ||
฿ 12,848.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 16 | 5 | 8533360 | ||
฿ 15,184.00 ฿ 11,940.70 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 20 | 1 | 8533362 | ||
฿ 15,184.00 ฿ 11,940.70 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 20 | 3 | 8533364 | ||
฿ 15,184.00 ฿ 11,940.70 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 20 | 4 | 8533365 | ||
฿ 15,184.00 ฿ 11,940.70 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 20 | 5 | 8533366 |
Loading...
work material | Aluminum | Blade length (ℓ)(mm) | 50 | Type | Square |
---|---|---|---|---|---|
Coating | DLC | Overall Length (L)(mm) | 110 | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Blade part material | Cemented carbide | Flute Diameter Tolerance(mm) | 0 to -0.02 | Application | Recommended for shrink fitting systems. |
How can we improve?
How can we improve?