(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Has a blade shape designed for sharpness and uses a "MEGA COOLER" oil hole, enabling stable machining and a longer service life, even when used for high efficiency work.
3D type with oil hole
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Model | Link Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,418.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 2.8 | 17 | 66 | End Mill Link | 3 | 8665280 | ||
฿ 2,418.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.9 | 18 | 66 | End Mill Link | 3 | 8665290 | ||
฿ 2,394.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.83 | 17 | 66 | End Mill Link | 3 | 8665283 | ||
฿ 2,394.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2.87 | 18 | 66 | End Mill Link | 3 | 8665287 | ||
฿ 2,394.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3 | 18 | 66 | End Mill Link | 3 | 8665300 | ||
฿ 2,590.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.1 | 19 | 74 | End Mill Link | 4 | 8665310 | ||
฿ 2,590.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 3.2 | 20 | 74 | End Mill Link | 4 | 8665320 | ||
฿ 3,323.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.3 | 20 | 74 | End Mill Link | 4 | 8665330 | ||
฿ 2,590.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.4 | 21 | 74 | End Mill Link | 4 | 8665340 | ||
฿ 2,590.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.5 | 21 | 74 | End Mill Link | 4 | 8665350 | ||
฿ 2,732.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.6 | 22 | 74 | End Mill Link | 4 | 8665360 | ||
฿ 2,732.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.7 | 23 | 74 | End Mill Link | 4 | 8665370 | ||
฿ 2,732.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.8 | 23 | 74 | End Mill Link | 4 | 8665380 | ||
฿ 3,531.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 3.9 | 24 | 74 | End Mill Link | 4 | 8665390 | ||
฿ 2,564.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.15 | 19 | 74 | End Mill Link | 4 | 8665315 | ||
฿ 3,323.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.26 | 20 | 74 | End Mill Link | 4 | 8665326 | ||
฿ 2,720.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.73 | 23 | 74 | End Mill Link | 4 | 8665373 | ||
฿ 2,720.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.75 | 23 | 74 | End Mill Link | 4 | 8665375 | ||
฿ 2,732.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4 | 24 | 74 | End Mill Link | 4 | 8665400 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.1 | 25 | 80 | End Mill Link | 6 | 8680410 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.1 | 25 | 80 | End Mill Link | 5 | 8665410 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.2 | 26 | 80 | End Mill Link | 6 | 8680420 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.2 | 26 | 80 | End Mill Link | 5 | 8665420 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.3 | 26 | 80 | End Mill Link | 6 | 8680430 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 4.3 | 26 | 80 | End Mill Link | 5 | 8665430 | ||
฿ 2,942.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.4 | 27 | 80 | End Mill Link | 6 | 8680440 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.4 | 27 | 80 | End Mill Link | 5 | 8665440 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.5 | 27 | 80 | End Mill Link | 6 | 8680450 | ||
฿ 2,942.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.5 | 27 | 80 | End Mill Link | 5 | 8665450 | ||
฿ 3,167.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.6 | 28 | 80 | End Mill Link | 6 | 8680460 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.6 | 28 | 80 | End Mill Link | 5 | 8665460 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.7 | 29 | 80 | End Mill Link | 6 | 8680470 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.7 | 29 | 80 | End Mill Link | 5 | 8665470 | ||
฿ 3,167.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.8 | 29 | 80 | End Mill Link | 6 | 8680480 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.8 | 29 | 80 | End Mill Link | 5 | 8665480 | ||
฿ 3,167.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.9 | 30 | 80 | End Mill Link | 6 | 8680490 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.9 | 30 | 80 | End Mill Link | 5 | 8665490 | ||
฿ 2,927.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.45 | 27 | 80 | End Mill Link | 6 | 8680445 | ||
฿ 3,167.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.65 | 28 | 80 | End Mill Link | 6 | 8680465 | ||
฿ 4,067.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.85 | 29 | 80 | End Mill Link | 6 | 8665485 | ||
฿ 3,133.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5 | 25 | 80 | End Mill Link | 6 | 8680500 | ||
฿ 3,167.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5 | 25 | 80 | End Mill Link | 5 | 8665500 | ||
฿ 3,335.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.1 | 26 | 82 | End Mill Link | 6 | 8665510 | ||
฿ 4,303.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.2 | 26 | 82 | End Mill Link | 6 | 8665520 | ||
฿ 4,303.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.3 | 27 | 82 | End Mill Link | 6 | 8665530 | ||
฿ 4,303.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.4 | 27 | 82 | End Mill Link | 6 | 8665540 | ||
฿ 3,335.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.5 | 28 | 82 | End Mill Link | 6 | 8665550 | ||
฿ 3,501.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.6 | 28 | 82 | End Mill Link | 6 | 8665560 | ||
฿ 4,505.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.7 | 29 | 82 | End Mill Link | 6 | 8665570 | ||
฿ 4,505.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.8 | 29 | 82 | End Mill Link | 6 | 8665580 | ||
฿ 4,505.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.9 | 30 | 82 | End Mill Link | 6 | 8665590 | ||
฿ 3,313.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 5.25 | 27 | 82 | End Mill Link | 6 | 8665525 | ||
฿ 3,501.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.55 | 28 | 82 | End Mill Link | 6 | 8680555 | ||
฿ 3,501.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6 | 30 | 82 | End Mill Link | 6 | 8665600 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.1 | 31 | 88 | End Mill Link | 8 | 8680610 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.1 | 31 | 88 | End Mill Link | 7 | 8665610 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.2 | 31 | 88 | End Mill Link | 8 | 8680620 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.2 | 31 | 88 | End Mill Link | 7 | 8665620 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.3 | 32 | 88 | End Mill Link | 8 | 8680630 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.3 | 32 | 88 | End Mill Link | 7 | 8665630 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.4 | 32 | 88 | End Mill Link | 8 | 8680640 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.4 | 32 | 88 | End Mill Link | 7 | 8665640 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.5 | 33 | 88 | End Mill Link | 8 | 8680650 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.5 | 33 | 88 | End Mill Link | 7 | 8665650 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.6 | 33 | 88 | End Mill Link | 8 | 8680660 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.6 | 33 | 88 | End Mill Link | 7 | 8665660 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.7 | 34 | 88 | End Mill Link | 8 | 8680670 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.7 | 34 | 88 | End Mill Link | 7 | 8665670 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.8 | 34 | 88 | End Mill Link | 8 | 8680680 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.8 | 34 | 88 | End Mill Link | 7 | 8665680 | ||
฿ 3,698.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.9 | 35 | 88 | End Mill Link | 8 | 8680690 | ||
฿ 3,461.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.9 | 35 | 88 | End Mill Link | 7 | 8665690 | ||
฿ 3,468.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 6.25 | 32 | 88 | End Mill Link | 7 | 8665625 | ||
฿ 4,505.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.35 (¼") | 32 | 88 | Straight Link | 6.35 | 8665635 | ||
฿ 3,676.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 6.75 | 34 | 88 | End Mill Link | 7 | 8665675 | ||
฿ 3,880.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7 | 35 | 88 | End Mill Link | 8 | 8680700 | ||
฿ 3,880.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 7 | 35 | 88 | End Mill Link | 7 | 8665700 | ||
฿ 3,923.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.1 | 36 | 94 | End Mill Link | 8 | 8665710 | ||
฿ 3,923.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.2 | 36 | 94 | End Mill Link | 8 | 8665720 | ||
฿ 5,041.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.3 | 37 | 94 | End Mill Link | 8 | 8665730 | ||
฿ 3,923.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.4 | 37 | 94 | End Mill Link | 8 | 8665740 | ||
฿ 3,923.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.5 | 38 | 94 | End Mill Link | 8 | 8665750 | ||
฿ 5,325.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.6 | 38 | 94 | End Mill Link | 8 | 8665760 | ||
฿ 5,325.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.7 | 39 | 94 | End Mill Link | 8 | 8665770 | ||
฿ 4,144.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.8 | 39 | 94 | End Mill Link | 8 | 8665780 | ||
฿ 5,325.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.9 | 40 | 94 | End Mill Link | 8 | 8665790 | ||
฿ 3,880.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 7.25 | 37 | 94 | End Mill Link | 8 | 8665725 | ||
฿ 3,923.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.45 | 38 | 94 | End Mill Link | 8 | 8680745 | ||
฿ 4,114.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.55 | 38 | 94 | End Mill Link | 8 | 8680755 | ||
฿ 4,114.00 | CARBIDE DRILL | 1 Piece(s) | 61 Day(s) | 7.75 | 39 | 94 | End Mill Link | 8 | 8665775 |
Loading...
Work Material | General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Carbide | Coating Presence | Included |
---|---|---|---|---|---|
Coating Type | Others | Oil-Hole Presence | Included | Permissible values of the outer diameter and the diameter | h8 |
Torsional Angle(°) | 30 | Thinning | R type$R type | Application | Recommended for shrink fitting systems. |
Coating Details | WXL coating |
How can we improve?
How can we improve?