(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Carbide drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,992.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.03 | 15 | 65 | 3 | 8688903 | R type$R type$X type | ||
฿ 3,162.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.53 | 18 | 70 | 4 | 8688923 | R type$R type$X type | ||
฿ 3,379.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.03 | 20 | 70 | 4 | 8688904 | R type$R type | ||
฿ 3,612.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.53 | 23 | 75 | 5 | 8688924 | R type$R type | ||
฿ 3,825.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.03 | 25 | 75 | 5 | 8688905 | R type$R type | ||
฿ 4,029.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.53 | 28 | 80 | 6 | 8688925 | R type$R type | ||
฿ 4,029.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.03 | 30 | 80 | 6 | 8688906 | R type$R type | ||
฿ 4,276.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.53 | 33 | 85 | 7 | 8688926 | R type$R type | ||
฿ 4,519.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.03 | 35 | 85 | 7 | 8688907 | R type$R type | ||
฿ 5,038.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.03 | 40 | 90 | 8 | 8688908 | R type$R type | ||
฿ 5,246.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.53 | 43 | 95 | 9 | 8688928 | R type$R type | ||
฿ 5,514.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.03 | 45 | 95 | 9 | 8688909 | R type$R type | ||
฿ 5,947.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.03 | 50 | 100 | 10 | 8688910 | R type$R type | ||
฿ 6,383.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.03 | 55 | 115 | 11 | 8688911 | R type$R type | ||
฿ 6,946.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 12.03 | 60 | 120 | 12 | 8688912 | R type$R type |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Carbide | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | Included |
Permissible values of the outer diameter and the diameter | h8 | Torsional Angle(°) | 30 | Application | Recommended for shrink fitting systems. |
Coating Details | EgiAs coating |
How can we improve?
How can we improve?