(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Carbide 30D type drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Those drills with oil holes use an internal oil supply system, enabling use in a wide range of applications. They also provide higher speed performance and have a longer service life.
The use of a middle margin improves stability when machining deep holes
Part Number |
---|
ADO-30D-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,324.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4 | 132 | 185 | 4 | 8708400 | R type$R type |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | Included |
Permissible values of the outer diameter and the diameter | e8 | Torsional Angle(°) | 30 | Application | Recommended for shrink fitting systems. |
Coating Details | EgiAs coating |
Please check the type/dimensions/specifications of the part ADO-30D-4 in the Carbide Drill with Internal Coolant Supply (30D Type)_ADO-30D series.
Part Number |
---|
ADO-30D-10 |
ADO-30D-3.5 |
ADO-30D-4.5-5 |
ADO-30D-4.7 |
ADO-30D-4.8 |
ADO-30D-4.9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15,584.00 | 1 Piece(s) | 5 Day(s) | 10 | 330 | 390 | 10 | 8709000 | R type$R type | ||
฿ 9,074.00 | 1 Piece(s) | 5 Day(s) | 3.5 | 116 | 185 | 4 | 8708350 | R type$R type$X type | ||
฿ 9,574.00 | 1 Piece(s) | 5 Day(s) | 4.5 | 150 | 215 | 5 | 8708450 | R type$R type | ||
฿ 8,292.00 | 1 Piece(s) | 91 Day(s) | 4.7 | 150 | 215 | 6 | 8716470 | R type$R type | ||
฿ 8,292.00 | 1 Piece(s) | 91 Day(s) | 4.8 | 165 | 215 | 6 | 8716480 | R type$R type | ||
฿ 8,292.00 | 1 Piece(s) | 91 Day(s) | 4.9 | 165 | 215 | 6 | 8716490 | R type$R type |
How can we improve?
How can we improve?