(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Carbide 20D type drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Those drills with oil holes use an internal oil supply system, enabling use in a wide range of applications. They also provide higher speed performance and have a longer service life.
The use of a middle margin improves stability when machining deep holes
Part Number |
---|
ADO-20D-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,136.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4 | 90 | 140 | 4 | 8706400 | R type$R type |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | Included |
Permissible values of the outer diameter and the diameter | e8 | Torsional Angle(°) | 30 | Application | Recommended for shrink fitting systems. |
Coating Details | EgiAs coating |
Please check the type/dimensions/specifications of the part ADO-20D-4 in the Carbide Drill with Internal Coolant Supply (20D Type)_ADO-20D series.
Part Number |
---|
ADO-20D-10.3 |
ADO-20D-10.4 |
ADO-20D-10.5 |
ADO-20D-4.5-5 |
ADO-20D-4.7 |
ADO-20D-4.8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,005.00 | 1 Piece(s) | 91 Day(s) | 10.3 | 250 | 310 | 12 | 8715030 | R type$R type | ||
฿ 12,005.00 | 1 Piece(s) | 91 Day(s) | 10.4 | 250 | 310 | 12 | 8715040 | R type$R type | ||
฿ 12,005.00 | 1 Piece(s) | 91 Day(s) | 10.5 | 250 | 310 | 12 | 8715050 | R type$R type | ||
฿ 8,324.00 | 1 Piece(s) | 5 Day(s) | 4.5 | 110 | 165 | 5 | 8706450 | R type$R type | ||
฿ 7,312.00 | 1 Piece(s) | 91 Day(s) | 4.7 | 110 | 165 | 6 | 8714470 | R type$R type | ||
฿ 7,312.00 | 1 Piece(s) | 91 Day(s) | 4.8 | 115 | 165 | 6 | 8714480 | R type$R type |
How can we improve?
How can we improve?