(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Carbide 15D type drill with both high tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Those drills with oil holes use an internal oil supply system, enabling use in a wide range of applications. They also provide higher speed performance and have a longer service life.
The use of a middle margin improves stability when machining deep holes
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,822.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 3 | 55 | 105 | 3 | 8698300 | R type$R type$X type | ||
฿ 6,822.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 3.5 | 65 | 125 | 4 | 8698350 | R type$R type$X type | ||
฿ 7,011.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 4 | 75 | 125 | 4 | 8698400 | R type$R type | ||
฿ 7,195.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 4.5 | 85 | 140 | 5 | 8698450 | R type$R type | ||
฿ 6,227.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 4.7 | 85 | 140 | 6 | 8712470 | R type$R type | ||
฿ 6,227.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 4.8 | 90 | 140 | 6 | 8712480 | R type$R type | ||
฿ 6,227.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 4.9 | 90 | 140 | 6 | 8712490 | R type$R type | ||
฿ 6,227.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5 | 90 | 140 | 6 | 8712500 | R type$R type | ||
฿ 7,260.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5 | 90 | 140 | 5 | 8698500 | R type$R type | ||
฿ 6,641.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5.1 | 95 | 160 | 6 | 8712510 | R type$R type | ||
฿ 7,760.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5.2 | 95 | 160 | 6 | 8712520 | R type$R type | ||
฿ 6,641.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5.3 | 95 | 160 | 6 | 8712530 | R type$R type | ||
฿ 6,641.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5.4 | 110 | 160 | 6 | 8712540 | R type$R type | ||
฿ 7,760.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 5.5 | 110 | 160 | 6 | 8698550 | R type$R type | ||
฿ 7,027.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5.6 | 110 | 160 | 6 | 8712560 | R type$R type | ||
฿ 7,027.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5.7 | 110 | 160 | 6 | 8712570 | R type$R type | ||
฿ 7,027.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5.8 | 110 | 160 | 6 | 8712580 | R type$R type | ||
฿ 7,027.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 5.9 | 110 | 160 | 6 | 8712590 | R type$R type | ||
฿ 8,200.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6 | 110 | 160 | 6 | 8698600 | R type$R type | ||
฿ 7,105.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.1 | 120 | 175 | 8 | 8712610 | R type$R type | ||
฿ 8,324.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.2 | 120 | 175 | 8 | 8712620 | R type$R type | ||
฿ 8,324.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 6.2 | 120 | 175 | 7 | 8698620 | R type$R type | ||
฿ 7,166.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.3 | 120 | 175 | 8 | 8712630 | R type$R type | ||
฿ 7,765.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | - | - | - | - | - | - | ||
฿ 7,105.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.4 | 120 | 175 | 8 | 8712640 | R type$R type | ||
฿ 7,105.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.5 | 120 | 175 | 8 | 8712650 | R type$R type | ||
฿ 8,324.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 6.5 | 120 | 175 | 7 | 8698650 | R type$R type | ||
฿ 7,465.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.6 | 120 | 175 | 8 | 8712660 | R type$R type | ||
฿ 7,465.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.7 | 120 | 175 | 8 | 8712670 | R type$R type | ||
฿ 7,465.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.8 | 125 | 175 | 8 | 8712680 | R type$R type | ||
฿ 7,465.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 6.9 | 125 | 175 | 8 | 8712690 | R type$R type | ||
฿ 8,699.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7 | 125 | 175 | 8 | 8712700 | R type$R type | ||
฿ 8,699.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 7 | 125 | 175 | 7 | 8698700 | R type$R type | ||
฿ 7,878.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7.1 | 135 | 195 | 8 | 8712710 | R type$R type | ||
฿ 7,878.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7.2 | 135 | 195 | 8 | 8712720 | R type$R type | ||
฿ 7,878.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7.3 | 135 | 195 | 8 | 8712730 | R type$R type | ||
฿ 7,878.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7.4 | 135 | 195 | 8 | 8712740 | R type$R type | ||
฿ 9,201.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 7.5 | 135 | 195 | 8 | 8698750 | R type$R type | ||
฿ 8,213.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7.6 | 145 | 195 | 8 | 8712760 | R type$R type | ||
฿ 8,213.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7.7 | 145 | 195 | 8 | 8712770 | R type$R type | ||
฿ 8,213.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7.8 | 145 | 195 | 8 | 8712780 | R type$R type | ||
฿ 8,213.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 7.9 | 145 | 195 | 8 | 8712790 | R type$R type | ||
฿ 9,574.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 8 | 145 | 195 | 8 | 8698800 | R type$R type | ||
฿ 8,678.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.1 | 155 | 210 | 10 | 8712810 | R type$R type | ||
฿ 10,138.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.2 | 155 | 210 | 10 | 8712820 | R type$R type | ||
฿ 8,678.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.3 | 155 | 210 | 10 | 8712830 | R type$R type | ||
฿ 10,138.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 8.3 | 155 | 210 | 9 | 8698830 | R type$R type | ||
฿ 8,678.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.4 | 155 | 210 | 10 | 8712840 | R type$R type | ||
฿ 8,678.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.5 | 155 | 210 | 10 | 8712850 | R type$R type | ||
฿ 10,138.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 8.5 | 155 | 210 | 9 | 8698850 | R type$R type | ||
฿ 9,193.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.6 | 160 | 210 | 10 | 8712860 | R type$R type | ||
฿ 10,702.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.7 | 160 | 210 | 10 | 8712870 | R type$R type | ||
฿ 9,193.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.8 | 160 | 210 | 10 | 8712880 | R type$R type | ||
฿ 9,193.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 8.9 | 160 | 210 | 10 | 8712890 | R type$R type | ||
฿ 9,193.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 9 | 160 | 210 | 10 | 8712900 | R type$R type | ||
฿ 10,702.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 9 | 160 | 210 | 9 | 8698900 | R type$R type | ||
฿ 9,606.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 9.1 | 170 | 240 | 10 | 8712910 | R type$R type | ||
฿ 9,606.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 9.2 | 170 | 240 | 10 | 8712920 | R type$R type | ||
฿ 9,606.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 9.3 | 170 | 240 | 10 | 8712930 | R type$R type | ||
฿ 9,606.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 9.4 | 170 | 240 | 10 | 8712940 | R type$R type | ||
฿ 11,203.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 9.5 | 170 | 240 | 10 | 8698950 | R type$R type | ||
฿ 9,812.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 9.6 | 180 | 240 | 10 | 8712960 | R type$R type | ||
฿ 9,812.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 9.7 | 180 | 240 | 10 | 8712970 | R type$R type | ||
฿ 9,812.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 9.8 | 180 | 240 | 10 | 8712980 | R type$R type | ||
฿ 9,812.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 9.9 | 180 | 240 | 10 | 8712990 | R type$R type | ||
฿ 11,516.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 10 | 180 | 240 | 10 | 8699000 | R type$R type | ||
฿ 10,484.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.1 | 190 | 260 | 12 | 8713010 | R type$R type | ||
฿ 10,484.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.2 | 190 | 260 | 12 | 8713020 | R type$R type | ||
฿ 10,484.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.3 | 190 | 260 | 12 | 8713030 | R type$R type | ||
฿ 10,484.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.4 | 190 | 260 | 12 | 8713040 | R type$R type | ||
฿ 10,484.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.5 | 190 | 260 | 12 | 8713050 | R type$R type | ||
฿ 10,920.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.6 | 190 | 260 | 12 | 8713060 | R type$R type | ||
฿ 10,920.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.7 | 200 | 260 | 12 | 8713070 | R type$R type | ||
฿ 10,920.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.8 | 200 | 260 | 12 | 8713080 | R type$R type | ||
฿ 10,920.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 10.9 | 200 | 260 | 12 | 8713090 | R type$R type | ||
฿ 10,920.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11 | 200 | 260 | 12 | 8713100 | R type$R type | ||
฿ 12,768.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 11 | 200 | 260 | 11 | 8699100 | R type$R type | ||
฿ 11,335.00 ฿ 10,869.13 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.1 | 210 | 280 | 12 | 8713110 | R type$R type | ||
฿ 11,335.00 ฿ 10,869.13 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.2 | 210 | 280 | 12 | 8713120 | R type$R type | ||
฿ 11,335.00 ฿ 10,869.13 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.3 | 210 | 280 | 12 | 8713130 | R type$R type | ||
฿ 11,335.00 ฿ 10,869.13 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.4 | 210 | 280 | 12 | 8713140 | R type$R type | ||
฿ 11,335.00 ฿ 10,869.13 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.5 | 210 | 280 | 12 | 8713150 | R type$R type | ||
฿ 11,798.00 ฿ 11,328.44 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.6 | 210 | 280 | 12 | 8713160 | R type$R type | ||
฿ 11,798.00 ฿ 11,328.44 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.7 | 210 | 280 | 12 | 8713170 | R type$R type | ||
฿ 11,798.00 ฿ 11,328.44 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.8 | 210 | 280 | 12 | 8713180 | R type$R type | ||
฿ 11,798.00 ฿ 11,328.44 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | - | 11.9 | 215 | 280 | 12 | 8713190 | R type$R type | ||
฿ 13,830.00 ฿ 11,329.54 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | - | 12 | 215 | 280 | 12 | 8699200 | R type$R type |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | Included |
Permissible values of the outer diameter and the diameter | e8 | Torsional Angle(°) | 30 | Application | Recommended for shrink fitting systems. |
Coating Details | EgiAs coating |
How can we improve?
How can we improve?