(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-hard 10D type drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Those drills with oil holes use an internal oil supply system, enabling use in a wide range of applications. They also provide higher speed performance and have a longer service life.
The use of a middle margin improves stability when machining deep holes
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,670.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3 | 40 | 90 | 3 | 8696300 | R type$R type$X type | ||
฿ 5,670.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.5 | 50 | 100 | 4 | 8696350 | R type$R type$X type | ||
฿ 5,814.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4 | 50 | 100 | 4 | 8696400 | R type$R type | ||
฿ 6,003.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.5 | 60 | 115 | 5 | 8696450 | R type$R type | ||
฿ 5,207.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.7 | 65 | 115 | 6 | 8710470 | R type$R type | ||
฿ 5,197.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.8 | 65 | 115 | 6 | 8710480 | R type$R type | ||
฿ 5,197.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 4.9 | 65 | 115 | 6 | 8710490 | R type$R type | ||
฿ 5,197.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5 | 65 | 115 | 6 | 8710500 | R type$R type | ||
฿ 6,064.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5 | 65 | 115 | 5 | 8696500 | R type$R type | ||
฿ 5,609.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.1 | 70 | 128 | 6 | 8710510 | R type$R type | ||
฿ 6,510.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.2 | 70 | 128 | 6 | 8710520 | R type$R type | ||
฿ 5,609.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.3 | 70 | 128 | 6 | 8710530 | R type$R type | ||
฿ 5,609.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.4 | 78 | 128 | 6 | 8710540 | R type$R type | ||
฿ 6,510.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.5 | 78 | 128 | 6 | 8696550 | R type$R type | ||
฿ 5,867.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.6 | 78 | 128 | 6 | 8710560 | R type$R type | ||
฿ 5,867.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.7 | 78 | 128 | 6 | 8710570 | R type$R type | ||
฿ 5,867.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.8 | 78 | 128 | 6 | 8710580 | R type$R type | ||
฿ 5,867.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.9 | 78 | 128 | 6 | 8710590 | R type$R type | ||
฿ 6,822.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6 | 78 | 128 | 6 | 8696600 | R type$R type | ||
฿ 6,073.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.1 | 87 | 140 | 8 | 8710610 | R type$R type | ||
฿ 7,070.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.2 | 87 | 140 | 8 | 8710620 | R type$R type | ||
฿ 7,070.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.2 | 87 | 140 | 7 | 8696620 | R type$R type | ||
฿ 6,073.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.3 | 87 | 140 | 8 | 8710630 | R type$R type | ||
฿ 6,073.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.4 | 87 | 140 | 8 | 8710640 | R type$R type | ||
฿ 6,073.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.5 | 87 | 140 | 8 | 8710650 | R type$R type | ||
฿ 7,070.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.5 | 87 | 140 | 7 | 8696650 | R type$R type | ||
฿ 6,227.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.6 | 87 | 140 | 8 | 8710660 | R type$R type | ||
฿ 6,227.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.7 | 87 | 140 | 8 | 8710670 | R type$R type | ||
฿ 6,227.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.8 | 90 | 140 | 8 | 8710680 | R type$R type | ||
฿ 6,285.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.9 | 90 | 140 | 8 | 8710690 | R type$R type | ||
฿ 7,260.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7 | 90 | 140 | 8 | 8710700 | R type$R type | ||
฿ 7,260.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7 | 90 | 140 | 7 | 8696700 | R type$R type | ||
฿ 6,563.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.1 | 100 | 155 | 8 | 8710710 | R type$R type | ||
฿ 6,563.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.2 | 100 | 155 | 8 | 8710720 | R type$R type | ||
฿ 6,563.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.3 | 100 | 155 | 8 | 8710730 | R type$R type | ||
฿ 6,563.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.4 | 100 | 155 | 8 | 8710740 | R type$R type | ||
฿ 7,635.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.5 | 100 | 155 | 8 | 8696750 | R type$R type | ||
฿ 6,898.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.6 | 105 | 155 | 8 | 8710760 | R type$R type | ||
฿ 6,898.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.7 | 105 | 155 | 8 | 8710770 | R type$R type | ||
฿ 6,898.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.8 | 105 | 155 | 8 | 8710780 | R type$R type | ||
฿ 6,898.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7.9 | 105 | 155 | 8 | 8710790 | R type$R type | ||
฿ 8,010.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8 | 105 | 155 | 8 | 8696800 | R type$R type | ||
฿ 7,260.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.1 | 110 | 165 | 10 | 8710810 | R type$R type | ||
฿ 8,449.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.2 | 110 | 165 | 10 | 8710820 | R type$R type | ||
฿ 7,260.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.3 | 110 | 165 | 10 | 8710830 | R type$R type | ||
฿ 8,449.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.3 | 110 | 165 | 9 | 8696830 | R type$R type | ||
฿ 7,260.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.4 | 110 | 165 | 10 | 8710840 | R type$R type | ||
฿ 7,260.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.5 | 110 | 165 | 10 | 8710850 | R type$R type | ||
฿ 8,449.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.5 | 110 | 165 | 9 | 8696850 | R type$R type | ||
฿ 7,621.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.6 | 115 | 165 | 10 | 8710860 | R type$R type | ||
฿ 8,889.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.7 | 115 | 165 | 10 | 8710870 | R type$R type | ||
฿ 7,621.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.8 | 115 | 165 | 10 | 8710880 | R type$R type | ||
฿ 7,621.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.9 | 115 | 165 | 10 | 8710890 | R type$R type | ||
฿ 7,621.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9 | 115 | 165 | 10 | 8710900 | R type$R type | ||
฿ 8,889.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9 | 115 | 165 | 9 | 8696900 | R type$R type | ||
฿ 8,033.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9.1 | 125 | 190 | 10 | 8710910 | R type$R type | ||
฿ 8,033.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9.2 | 125 | 190 | 10 | 8710920 | R type$R type | ||
฿ 8,033.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9.3 | 125 | 190 | 10 | 8710930 | R type$R type | ||
฿ 8,033.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9.4 | 125 | 190 | 10 | 8710940 | R type$R type | ||
฿ 9,388.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.5 | 125 | 190 | 10 | 8696950 | R type$R type | ||
฿ 8,213.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9.6 | 130 | 190 | 10 | 8710960 | R type$R type | ||
฿ 8,213.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9.7 | 130 | 190 | 10 | 8710970 | R type$R type | ||
฿ 8,213.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9.8 | 130 | 190 | 10 | 8710980 | R type$R type | ||
฿ 8,213.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9.9 | 130 | 190 | 10 | 8710990 | R type$R type | ||
฿ 9,574.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 130 | 190 | 10 | 8697000 | R type$R type | ||
฿ 8,678.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.1 | 140 | 205 | 12 | 8711010 | R type$R type | ||
฿ 8,678.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.2 | 140 | 205 | 12 | 8711020 | R type$R type | ||
฿ 8,678.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.3 | 140 | 205 | 12 | 8711030 | R type$R type | ||
฿ 8,678.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.4 | 140 | 205 | 12 | 8711040 | R type$R type | ||
฿ 10,138.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.5 | 140 | 205 | 12 | 8711050 | R type$R type | ||
฿ 9,116.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.6 | 140 | 205 | 12 | 8711060 | R type$R type | ||
฿ 9,116.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.7 | 140 | 205 | 12 | 8711070 | R type$R type | ||
฿ 9,116.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.8 | 145 | 205 | 12 | 8711080 | R type$R type | ||
฿ 9,116.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.9 | 145 | 205 | 12 | 8711090 | R type$R type | ||
฿ 9,116.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11 | 145 | 205 | 12 | 8711100 | R type$R type | ||
฿ 10,640.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11 | 145 | 205 | 11 | 8697100 | R type$R type | ||
฿ 9,528.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.1 | 155 | 215 | 12 | 8711110 | R type$R type | ||
฿ 9,528.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.2 | 155 | 215 | 12 | 8711120 | R type$R type | ||
฿ 9,528.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.3 | 155 | 215 | 12 | 8711130 | R type$R type | ||
฿ 9,528.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.4 | 155 | 215 | 12 | 8711140 | R type$R type | ||
฿ 9,528.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.5 | 155 | 215 | 12 | 8711150 | R type$R type | ||
฿ 9,812.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.6 | 155 | 215 | 12 | 8711160 | R type$R type | ||
฿ 9,812.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.7 | 155 | 215 | 12 | 8711170 | R type$R type | ||
฿ 9,812.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.8 | 155 | 215 | 12 | 8711180 | R type$R type | ||
฿ 9,812.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 11.9 | 155 | 215 | 12 | 8711190 | R type$R type | ||
฿ 11,516.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 12 | 155 | 215 | 12 | 8697200 | R type$R type |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | Included |
Permissible values of the outer diameter and the diameter | e8 | Torsional Angle(°) | 30 | Application | Recommended for shrink fitting systems. |
Coating Details | EgiAs coating |
How can we improve?
How can we improve?